(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

#2000 Wear Plate, Plate Thickness 10 mm Type (CWA)

#2000 Wear Plate, Plate Thickness 10 mm Type (CWA)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A solid lubricant has been dispersed to allow for use in any movement direction and achieves excellent performance in micro movements as well.

Part Number
CWA-1875N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 2,239.65

1 Piece(s) 12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Metal system Metal system material Solid lubricant distributed Sintering Lubrication Non-Lubricated
Thickness T(mm) 10 Width W(mm) 18 Length L(mm) 75
Maximum Allowable Surface Pressure P(N/mm2) 24.5 Maximum Allowable Velocity V(m/s) 0.5 Maximum Allowable PV Value(N/mm2·m/s) 1.63

Please check the type/dimensions/specifications of the part CWA-1875N in the #2000 Wear Plate, Plate Thickness 10 mm Type (CWA) series.

X
whatsapp-qr whatsapp-icon