(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Made from stainless steel with excellent corrosion resistance (M-type example: VR6M)
Part Number |
---|
VR6-200HX13Z |
VR6-250HX17Z |
VR6-400HX27Z |
VR6-500PX34Z |
VR6M-400PX27Z |
VR6M-600HX41Z |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Accuracy Grade | Material | Max. Stroke (mm) | Combination dimension Lo (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 28,673.09 | 1 Piece(s) | 22 Day(s) or more | 10 | High grade (H) | Ferrous | 136 | 200 | ||
₹ 33,501.61 | 1 Piece(s) | 22 Day(s) or more | 10 | High grade (H) | Ferrous | 156 | 250 | ||
₹ 48,716.12 | 1 Piece(s) | 5 Day(s) or more | 10 | High grade (H) | Ferrous | 256 | 400 | ||
₹ 80,601.32 | 1 Piece(s) | 84 Day(s) or more | 10 | Precision Grade (P) | Ferrous | 316 | 500 | ||
₹ 94,777.47 | 1 Piece(s) | 84 Day(s) or more | 10 | Precision Grade (P) | Stainless steel | 256 | 400 | ||
₹ 148,340.59 | 1 Piece(s) | 22 Day(s) or more | 10 | High grade (H) | Stainless steel | 376 | 600 |
Loading...
Combination dimension M(mm) | 30 | Combination dimension A(mm) | 15 | Allowable preload amount(μm) | -7 |
---|---|---|---|---|---|
Basic Load Rating Cz(kN) | 3.78 | Basic Load Rating Coz(kN) | 3.78 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy