(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Crossed Roller Guide VR Type (VR1)

Crossed Roller Guide VR Type (VR1)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,271₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
·The VR type uses a roller cage that incorporates precision rollers that are alternately orthogonal to each other and is combined with a 90° V-groove rolling surface provided on a dedicated rail.
·Two lines of cross roller guides are set up running parallel to one another, so loads can be added from 4 directions.
·In addition, since preload is applied, a highly rigid slide mechanism with no clearance and light movement can be obtained.
·It is used for precision equipment such as OA equipment and peripheral equipment, various measuring instruments, printed circuit board drilling machines, optical measuring instruments, optical stages, handling mechanisms, slides for X-ray equipment, etc.
·It is a compact and highly rigid linear motion system in which a cage with precision rollers that are alternately orthogonal is moved in a V-groove on the rail by 1/2 of the stroke.

Part Number
VR1M-80HX21Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 29,271.36

1 Piece(s) 22 Day(s) or more 10

Loading...

  1. 1

Basic Information

Accuracy Grade High grade (H) Material Stainless steel Max. Stroke(mm) 52
Combination dimension M(mm) 8.5 Combination dimension A(mm) 4 Combination dimension Lo(mm) 80
Allowable preload amount(μm) -2 Basic Load Rating Cz(kN) 0.152 Basic Load Rating Coz(kN) 0.153

Please check the type/dimensions/specifications of the part VR1M-80HX21Z in the Crossed Roller Guide VR Type (VR1) series.