(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Modular design. Built in pressure meter. No tools needed pressure adjustment. Can also be panel mounted. Note: CAD data of this series is being revised. Please wait till the corrections are done.
[Features]
· Modular design.
· Built in pressure meter.
· No tools needed pressure adjustment.
· Can also be panel mounted.
Part Number |
---|
RM3000-[8,10]-W |
RM3000-[8,10]-W-[RN,RP,T8,T] |
RM3000-[8,10]-W-[RN,RP,T8,T]X1 |
RM3000-[8,10]-W-N |
RM3000-[8,10]-W-N[RN,RP,T8,T] |
RM3000-[8,10]-W-N[RN,RP,T8,T]X1 |
RM3000-[8,10]-W-NX1 |
RM3000-[8,10]-W-X1 |
RM3000-[8,10][G,N]-W |
RM3000-[8,10][G,N]-W-[RN,RP,T8,T] |
RM3000-[8,10][G,N]-W-[RN,RP,T8,T]X1 |
RM3000-[8,10][G,N]-W-N |
RM3000-[8,10][G,N]-W-N[RN,RP,T8,T] |
RM3000-[8,10][G,N]-W-N[RN,RP,T8,T]X1 |
RM3000-[8,10][G,N]-W-NX1 |
RM3000-[8,10][G,N]-W-X1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Pressure Gauge | Type |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 24 Day(s) or more | Presence | Rc | 1/4 / 3/8 | Rightward direction | With Standard Pressure Tester | White | ||
- | 1 Piece(s) | 24 Day(s) or more | Presence | Rc | 1/4 / 3/8 | Rightward direction | Without Pressure Gauge (with Pressure Port Plug) / Without Pressure Gauge (without Pressure Port Plug) | White | ||
- | 1 Piece(s) | 24 Day(s) or more | Presence | Rc | 1/4 / 3/8 | Left Direction | Without Pressure Gauge (with Pressure Port Plug) / Without Pressure Gauge (without Pressure Port Plug) | White | ||
- | 1 Piece(s) | 24 Day(s) or more | No | Rc | 1/4 / 3/8 | Rightward direction | With Standard Pressure Tester | White | ||
- | 1 Piece(s) | 24 Day(s) or more | No | Rc | 1/4 / 3/8 | Rightward direction | Without Pressure Gauge (with Pressure Port Plug) / Without Pressure Gauge (without Pressure Port Plug) | White | ||
- | 1 Piece(s) | 24 Day(s) or more | No | Rc | 1/4 / 3/8 | Left Direction | Without Pressure Gauge (with Pressure Port Plug) / Without Pressure Gauge (without Pressure Port Plug) | White | ||
- | 1 Piece(s) | 24 Day(s) or more | No | Rc | 1/4 / 3/8 | Left Direction | With Standard Pressure Tester | White | ||
- | 1 Piece(s) | 24 Day(s) or more | Presence | Rc | 1/4 / 3/8 | Left Direction | With Standard Pressure Tester | White | ||
- | 1 Piece(s) | 24 Day(s) or more | Presence | Others | 1/4 / 3/8 | Rightward direction | With Standard Pressure Tester | White | ||
- | 1 Piece(s) | 24 Day(s) or more | Presence | Others | 1/4 / 3/8 | Rightward direction | Without Pressure Gauge (with Pressure Port Plug) / Without Pressure Gauge (without Pressure Port Plug) | White | ||
- | 1 Piece(s) | 24 Day(s) or more | Presence | Others | 1/4 / 3/8 | Left Direction | Without Pressure Gauge (with Pressure Port Plug) / Without Pressure Gauge (without Pressure Port Plug) | White | ||
- | 1 Piece(s) | 24 Day(s) or more | No | Others | 1/4 / 3/8 | Rightward direction | With Standard Pressure Tester | White | ||
- | 1 Piece(s) | 24 Day(s) or more | No | Others | 1/4 / 3/8 | Rightward direction | Without Pressure Gauge (with Pressure Port Plug) / Without Pressure Gauge (without Pressure Port Plug) | White | ||
- | 1 Piece(s) | 24 Day(s) or more | No | Others | 1/4 / 3/8 | Left Direction | Without Pressure Gauge (with Pressure Port Plug) / Without Pressure Gauge (without Pressure Port Plug) | White | ||
- | 1 Piece(s) | 24 Day(s) or more | No | Others | 1/4 / 3/8 | Left Direction | With Standard Pressure Tester | White | ||
- | 1 Piece(s) | 24 Day(s) or more | Presence | Others | 1/4 / 3/8 | Left Direction | With Standard Pressure Tester | White |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Max. Operating Pressure(MPa) | 1.6 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy