(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Separate Type Dial Regulator

Separate Type Dial Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with dial for easy pressure adjustment. Stable control for high flow. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Features pilot regulator on the compressed air's input side.
· Only allows the required amount to pass from input to output when there is an imbalance between the pilot and output pressure.
· Excellent flow amount due to its wide radius valve openings.
· Opens and closes valve system based on the balance of the pressure in the pilot and the output pressure.
· Relief valve opens and exhausts air pressure to the atmosphere if the output pressure exceeds the set pressure.
· Provides set pilot pressure from the pilot regulator.
· Accurate pilot pressure can be set when using a miniature regulator (B2019-2C) as a pilot regulator.
· Panel mounting is possible

Part Number
2302-2
2302-2-G
2302-2-R
2302-2-RG
2302-2-L
2302-2-L-G
2302-2C
2302-2C-G
2302-2C-R
2302-2C-RG
2302-2C-L
2302-2C-L-G
2302-3
2302-3-G
2302-3-R
2302-3-RG
2302-3-L
2302-3-L-G
2302-3C
2302-3C-G
2302-3C-R
2302-3C-RG
2302-3C-L
2302-3C-L-G
2302-4
2302-4-G
2302-4-R
2302-4-RG
2302-4-L
2302-4-L-G
2302-4C
2302-4C-G
2302-4C-R
2302-4C-RG
2302-4C-L
2302-4C-L-G
2302-6
2302-6-G
2302-6-R
2302-6-RG
2302-6-L
2302-6-L-G
2302-6C
2302-6C-G
2302-6C-R
2302-6C-RG
2302-6C-L
2302-6C-L-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Type Supply Side, Connection Dia. Pressure Gauge Set Pressure Range Type

-

1 Piece(s) 13 Day(s) or more Others-NAStandardStandard

-

1 Piece(s) 13 Day(s) or more Others-AttachmentStandardStandard

-

1 Piece(s) 13 Day(s) or more Others-NAStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Others-AttachmentStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Others-NALow PressureStandard

-

1 Piece(s) 13 Day(s) or more Others-AttachmentLow PressureStandard

-

1 Piece(s) 13 Day(s) or more Rc-NAStandardStandard

-

1 Piece(s) 13 Day(s) or more Rc-AttachmentStandardStandard

-

1 Piece(s) 13 Day(s) or more Rc-NAStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Rc-AttachmentStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Rc-NALow PressureStandard

-

1 Piece(s) 13 Day(s) or more Rc-AttachmentLow PressureStandard

-

1 Piece(s) 13 Day(s) or more Others-NAStandardStandard

-

1 Piece(s) 13 Day(s) or more Others-AttachmentStandardStandard

-

1 Piece(s) 13 Day(s) or more Others-NAStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Others-AttachmentStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Others-NALow PressureStandard

-

1 Piece(s) 13 Day(s) or more Others-AttachmentLow PressureStandard

-

1 Piece(s) 13 Day(s) or more Rc-NAStandardStandard

-

1 Piece(s) 13 Day(s) or more Rc-AttachmentStandardStandard

-

1 Piece(s) 13 Day(s) or more Rc-NAStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Rc-AttachmentStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Rc-NALow PressureStandard

-

1 Piece(s) 13 Day(s) or more Rc-AttachmentLow PressureStandard

-

1 Piece(s) 13 Day(s) or more Others-NAStandardStandard

-

1 Piece(s) 13 Day(s) or more Others-AttachmentStandardStandard

-

1 Piece(s) 13 Day(s) or more Others-NAStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Others-AttachmentStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Others-NALow PressureStandard

-

1 Piece(s) 13 Day(s) or more Others-AttachmentLow PressureStandard

-

1 Piece(s) 13 Day(s) or more Rc-NAStandardStandard

-

1 Piece(s) 13 Day(s) or more Rc-AttachmentStandardStandard

-

1 Piece(s) 13 Day(s) or more Rc-NAStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Rc-AttachmentStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Rc-NALow PressureStandard

-

1 Piece(s) 13 Day(s) or more Rc-AttachmentLow PressureStandard

-

1 Piece(s) 13 Day(s) or more Others-NAStandardStandard

-

1 Piece(s) 13 Day(s) or more Others-AttachmentStandardStandard

-

1 Piece(s) 13 Day(s) or more Others-NAStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Others-AttachmentStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Others-NALow PressureStandard

-

1 Piece(s) 13 Day(s) or more Others-AttachmentLow PressureStandard

-

1 Piece(s) 13 Day(s) or more Rc-NAStandardStandard

-

1 Piece(s) 13 Day(s) or more Rc-AttachmentStandardStandard

-

1 Piece(s) 13 Day(s) or more Rc-NAStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Rc-AttachmentStandardRemote Control Type

-

1 Piece(s) 13 Day(s) or more Rc-NALow PressureStandard

-

1 Piece(s) 13 Day(s) or more Rc-AttachmentLow PressureStandard

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Applicable Fluid Air
Shape Standard Operating Environment Standard Set Pressure Range(MPa) 0.05~1.08
Adverse Current Function Presence Max. Operating Pressure(MPa) 2.06 Size Standard
X
whatsapp-qr whatsapp-icon