(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

J Model Swivel Wheel Plate Type (Part Number)

J Model Swivel Wheel Plate Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • J Model Swivel Wheel Plate Type
  • J Model Swivel Wheel Plate Type
  • J Model Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,018₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general purpose industrial caster used when transporting heavy items

Specification

●Plate Type 
●With bearing
●Flexible Type

Materials

●Metal Fitting: Steel 
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
UWJ-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings

₹ 5,516.15

1 Piece(s) 5 Day(s) or more 250-320.01~485.00400[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes105(115)105(115)14014020042156Extra heavy load105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115Presence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part UWJ-200 in the J Model Swivel Wheel Plate Type series.

Product variants

Part Number
GUJ-200
GUJ-75
MCBJ-150
UWJ-75
WJ-100
WJ-100-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings

₹ 4,449.91

1 Piece(s) 5 Day(s) or more 250-220.01~320.00250[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes105(115)105(115)14014020043156Heavy Load105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115Presence

₹ 1,253.15

1 Piece(s) 5 Day(s) or more 103-80.01~140.00100[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole63638282753264Medium Load-Presence

₹ 6,199.02

1 Piece(s) 5 Day(s) or more --140.01~220.00200[Engineering Plastics] MC Nylon (Conductive)Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceSlotted Holes87 (94)87 (94)----115Heavy Load-Yes

₹ 1,569.76

1 Piece(s) 5 Day(s) or more 103-80.01~140.00120[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole63638282753264Medium Load-Presence

₹ 1,495.58

1 Piece(s) 5 Day(s) or more 144-80.01~140.00100RubberNoSlotted Holes67(74)67(74)95951003282Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74Presence

₹ 1,849.75

1 Piece(s) 9 Day(s) or more --80.01~140.00120RubberNoSlotted Holes67 (74)67 (74)----82Heavy Load-None