(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A general purpose industrial caster used when transporting heavy items
Part Number |
---|
GUJ-130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,591.84 | 1 Piece(s) | 12 Day(s) or more | 177 | - | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Slotted Holes | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 105 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82 | Presence |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift |
Please check the type/dimensions/specifications of the part GUJ-130 in the J Model Swivel Wheel Plate Type series.
Part Number |
---|
GUJ-100 |
GUJ-150 |
GUJ-200 |
GUJ-75 |
MCBJ-150 |
UWEJ-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,698.29 | 1 Piece(s) | 5 Day(s) or more | 144 | - | 80.01~140.00 | 100 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 82 | Medium Load | 67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74 | Presence | ||
₹ 3,102.20 | 1 Piece(s) | 12 Day(s) or more | 198 | - | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 115 | Heavy Load | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94 | Presence | ||
₹ 4,449.91 | 1 Piece(s) | 5 Day(s) or more | 250 | - | 220.01~320.00 | 250 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Slotted Holes | 105(115) | 105(115) | 140 | 140 | 200 | 43 | 156 | Heavy Load | 105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115 | Presence | ||
₹ 1,253.15 | 1 Piece(s) | 5 Day(s) or more | 103 | - | 80.01~140.00 | 100 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round hole | 63 | 63 | 82 | 82 | 75 | 32 | 64 | Medium Load | - | Presence | ||
₹ 6,199.02 | 1 Piece(s) | 5 Day(s) or more | - | - | 140.01~220.00 | 200 | [Engineering Plastics] MC Nylon (Conductive) | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | Slotted Holes | 87 (94) | 87 (94) | - | - | - | - | 115 | Heavy Load | - | Yes | ||
₹ 3,037.25 | 1 Piece(s) | 14 Day(s) or more | - | [Antistatic] Antistatic | 140.01~220.00 | 180 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | Slotted Holes | 67 (74) | 67 (74) | - | - | - | - | 82 | Heavy Load | - | None |