• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Silence Caster Free Plate Type

Silence Caster Free Plate Type

Prevents noise generation by employing a radial ball bearing for the swivel part and wheel part.

[Features]
· Used in large numbers for transport carts, etc., in places where noise is a concern.
· A quiet caster in which a radial ball bearing is used for the hardware wheel part.

PDF

Part Number

Configured Part Number is shown.

Part Number
SI-75NRB
SI-100NRB
SI-100NRB(S-TYPE)
SI-130NRB
SI-150NRB
SI-200WF
Part NumberVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch
Quote 9835.01~80.0060[Others] Nylon Foil RubberRound hole55427058752767Light/Medium Load-
10 Day(s) or more 13280.01~140.00100[Others] Nylon Foil RubberSlotted Holes68(71)68(71)90901003282Medium Load68-68, 69-69, 70-70, 71-71
Quote 12235.01~80.0060[Others] Nylon Foil RubberRound hole8240100581002781Light/Medium Load-
10 Day(s) or more 170140.01~220.00160[Others] Nylon Foil RubberSlotted Holes75(80)75(80)10210213040105Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80
10 Day(s) or more 190140.01~220.00180[Others] Nylon Foil RubberSlotted Holes75(80)75(80)10210215040115Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80
10 Day(s) or more 250140.01~220.00200RubberSlotted Holes105(115)105(115)14014020043156Heavy Load105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) No
Wheel Characteristics No Fitting Material Steel Wheel Bearings Presence