(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Caster, UHG Model, Swivel Wheel Plate Type (Part Number)

Caster, UHG Model, Swivel Wheel Plate Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Caster, UHG Model, Swivel Wheel Plate Type
  • Caster, UHG Model, Swivel Wheel Plate Type
  • Caster, UHG Model, Swivel Wheel Plate Type
  • Caster, UHG Model, Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,116₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A low floor type caster for heavy loads that is designed for large machinery and devices

Features

●Low-floor type heavy duty caster designed for heavy weight object such as large scale machinery and equipment.

Specification

●Plate Type 
●With Bearing 
●Flexible Type 
●Low Floor Unit

Materials

●Metal Fitting: Steel 
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Phenol Resin
Part Number
UHG-75MCE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

₹ 8,017.45

1 Piece(s) 7 Day(s) or more Plate Type Universal / Low Floor Heavy Load107[Antistatic] Electrical Conductivity485.01~750.00700[Engineering Plastics] MC Nylon (Conductive)Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance7878100100754854Extra heavy load

Loading...

  1. 1

Basic Information

Stopper (Detail) No Fitting Material Steel Mounting Hole Type Round hole
Application Commercial Facilities Display / OA equipment, information and communication equipment Wheel Bearings Presence