(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

SUS-SK Type Fixed Wheel Plate Type (Part Number)

SUS-SK Type Fixed Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,856₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An all-stainless steel caster widely used as a caster for general industries.

Part Number
SUS-SK-125GU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Bearings

₹ 3,881.67

1 Piece(s) 5 Day(s) or more -168120[Others] Nylon Foil Urethane Foam100(112)53(56)13594125Presence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Load Range(daN) 80.01~140.00 Stopper (Detail) No
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Wheel Width(mm) 32 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part SUS-SK-125GU in the SUS-SK Type Fixed Wheel Plate Type series.

Product variants

Part Number
SUS-SK-100GU
SUS-SK-100N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Bearings

₹ 2,786.78

1 Piece(s) 5 Day(s) or more -132100[Others] Nylon Foil Urethane Foam80(90)45(50)11075100Presence

₹ 1,856.35

1 Piece(s) 5 Day(s) or more 10132100[Nylon] Nylon80(90)45(50)11075100No