(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster SUS-E Type Free Wheel Plate Set (Part Number)

Caster SUS-E Type Free Wheel Plate Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      579₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact, all-stainless steel-made caster used for hand trucks, store appliances, etc.

[Features]
· A compact screw-in type caster for industrial purposes that is used for carts, store appliances, etc.

Part Number
SUS-E-75UR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

₹ 985.95

1 Piece(s) 5 Day(s) or more 9235.01~80.0045[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042752165Light Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Wheel Bearings No

Please check the type/dimensions/specifications of the part SUS-E-75UR in the Caster SUS-E Type Free Wheel Plate Set series.

Product variants

Part Number
SUS-E-100EL
SUS-E-100N
SUS-E-100NR
SUS-E-100RH
SUS-E-100UR
SUS-E-50EL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

₹ 1,483.05

1 Piece(s) 12 Day(s) or more 12235.01~80.0050ElastomerChemical Resistance8240100581002782Light/Medium Load

₹ 1,375.02

1 Piece(s) 5 Day(s) or more 12235.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance8240100581002582Light/Medium Load

₹ 1,644.13

1 Piece(s) 12 Day(s) or more 12235.01~80.0060[Others] Nylon Foil RubberNo8240100581002782Light/Medium Load

₹ 1,500.76

1 Piece(s) 12 Day(s) or more 12235.01~80.0050RubberNo8240100581002582Light/Medium Load

₹ 1,666.33

1 Piece(s) 5 Day(s) or more 12235.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance8240100581002882Light/Medium Load

₹ 607.82

1 Piece(s) 12 Day(s) or more 65~35.0025ElastomerChemical Resistance56287042502047Light Load