(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SUS-ET Model Swivel Wheel Screw-In Type (Part Number)

SUS-ET Model Swivel Wheel Screw-In Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      587₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]Caster used for light duty in wet area with excellent water resistance. [Applications]Used for product display shelves and in wet area.

Features

Wheel material: elastomer (EL)

Wheel material: elastomer (EL)

Wheel material: rubber (R, RH)

Wheel material: rubber (R, RH)

Wheel material: rubber, nylon wheels, (NR)

Wheel material: rubber, nylon wheels, (NR)

Wheel material: nylon (N)

Wheel material: nylon (N)

Wheel material: urethane

Wheel material: urethane

SUS-ET-100EL M16 × 40

SUS-ET-100EL M16 × 40

Application example (product display shelf)

Application example (product display shelf)

Dimensions

Dimensional drawing 1

Dimensional drawing 1

Dimensional drawing 2

Dimensional drawing 2

Tread Diameter
D (mm)
Part NumberTread MaterialAllowable Load
daN (kgf)
Tread Width
W (mm)
Mounting Height
H (mm)
Screw
T (mm)
Pitch
L (mm)
Length
N (mm)
Plate Dimension
M (mm)
Eccentricity
E (mm)
Turning Radius
R (mm)
Dead Weight
(g)
50SUS-ET-50ELElastomer25 (25.5)2068M121.7535192247140
SUS-ET-50RRubber30 (30.6)165
SUS-ET-50NNylon40 (40.8)21140
SUS-ET-50URUrethane38 (38.8)150
65SUS-ET-65RHRubber30 (30.6)2185M121.7535192356210
SUS-ET-65NNylon40 (40.8)160
SUS-ET-65URUrethane40 (40.8)170
75SUS-ET-75RHRubber40 (40.8)2195M121.7535192765245
SUS-ET-75NNylon50 (51.0)175
SUS-ET-75URUrethane45 (45.9)190
100SUS-ET-100ELElastomer50 (51.0)27126M121.7535213182380
SUS-ET-100RHRubber50 (51.0)25505
SUS-ET-100NRRubber (nylon wheel)60 (61.2)27505
SUS-ET-100NNylon60 (61.2)25350
SUS-ET-100URUrethane60 (61.2)28385
Tread Diameter
D (mm)
Part NumberTread MaterialAllowable Load
daN (kgf)
Tread Width
W (mm)
Mounting Height
H (mm)
Screw
T (mm)
Pitch
L (mm)
Length
N (mm)
Plate Dimension
M (mm)
Eccentricity
E (mm)
Turning Radius
R (mm)
Dead Weight
(g)
100SUS-ET-100ELElastomer50 (51.0)27126M16240233182380
SUS-ET-100RHRubber50 (51.0)25505
SUS-ET-100NRRubber (nylon wheel)60 (61.2)27505
SUS-ET-100NNylon60 (61.2)25350
SUS-ET-100URUrethane60 (61.2)28385

Related Products

SUS-SJ Model Swivel Wheel Plate Type

SUS-SJ Model Swivel Wheel Plate Type

All stainless steel casters, widely used as general industrial casters.

SUS-J2-S model swivel wheel plate type (with stopper)

SUS-J2-S model swivel wheel plate type (with stopper)

All stainless steel casters with superior water resistance. Used for box pallets, etc. Wheel rotation can be fixed with a stopper pedal on the side of the main body.

SUS-SG model swivel wheel plate type

SUS-SG model swivel wheel plate type

All stainless steel small caster used for carts, store display fixtures, etc. Used in large numbers for light loads, mainly for transport carts and other general industrial uses. The fixtures are all stainless steel, and are optimal for use in wet environments.

Part Number
SUS-ET-100NR-M16X40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material

₹ 1,504.78

1 Piece(s) 12 Day(s) or more -12635.01~80.0060[Others] Nylon Foil RubberNoM161002782Light/Medium LoadNo-

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Fitting Material Stainless Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part SUS-ET-100NR-M16X40 in the SUS-ET Model Swivel Wheel Screw-In Type series.

Product variants

Part Number
SUS-ET-100N-M12X35
SUS-ET-100N-M16X40
SUS-ET-100NR-M12X35
SUS-ET-100RH-M12X35
SUS-ET-100RH-M16X40
SUS-ET-100UR-M12X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material

₹ 1,191.20

1 Piece(s) 7 Day(s) or more 1012635.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM121002582Light/Medium LoadNo-

₹ 1,248.00

1 Piece(s) 7 Day(s) or more 1012635.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM161002582Light/Medium LoadNo-

₹ 1,395.20

1 Piece(s) 12 Day(s) or more -12635.01~80.0060[Others] Nylon Foil RubberNoM121002782Light/Medium LoadNo-

₹ 1,100.00

1 Piece(s) 7 Day(s) or more -12635.01~80.0050RubberNoM121002582Light/Medium LoadNo-

₹ 1,367.31

1 Piece(s) 7 Day(s) or more -12635.01~80.0050RubberNoM161002582Light/Medium LoadNo-

₹ 1,431.20

1 Piece(s) 5 Day(s) or more -12635.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM121002882Light/Medium LoadNo-