(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SUS-ER Fixed Vehicle Plate Type (Part Number)

SUS-ER Fixed Vehicle Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      399₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact, all-stainless steel-made caster used for hand trucks, store appliances, etc.

Part Number
SUS-ER-50EL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category

₹ 425.49

1 Piece(s) 12 Day(s) or more 65~35.0025ElastomerChemical Resistance562870425020Light Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Wheel Bearings No

Please check the type/dimensions/specifications of the part SUS-ER-50EL in the SUS-ER Fixed Vehicle Plate Type series.

Product variants

Part Number
SUS-ER-100NR
SUS-ER-100RH
SUS-ER-100UR
SUS-ER-50N
SUS-ER-50R
SUS-ER-50UR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category

₹ 1,376.49

1 Piece(s) 12 Day(s) or more 12235.01~80.0060[Others] Nylon Foil RubberNo82401005810027Light/Medium Load

₹ 1,236.33

1 Piece(s) 12 Day(s) or more 12235.01~80.0050RubberNo82401005810025Light/Medium Load

₹ 1,391.76

1 Piece(s) 5 Day(s) or more 12235.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401005810028Light/Medium Load

₹ 399.49

1 Piece(s) 5 Day(s) or more 6535.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870425021Light Load

₹ 412.18

1 Piece(s) 12 Day(s) or more 65~35.0030RubberNo562870425020Light Load

₹ 505.07

1 Piece(s) 5 Day(s) or more 6535.01~80.0038[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870425021Light Load