(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
SR Model Rigid Wheel Plate Type (Part Number)

SR Model Rigid Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      315₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard casters widely used in carts, kitchen equipment, etc.

Features

●It is a standard small type caster with running performance and load bearing capability.

Specification

●P(mm):8.8
●Plate Type
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Rubber
Part Number
SR-100N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings JAN code Ordering Code

₹ 597.16

1 Piece(s) 5 Day(s) or more -122-60[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810025Light/Medium LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Load Range(daN) 35.01~80.00 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part SR-100N in the SR Model Rigid Wheel Plate Type series.

Product variants

Part Number
SR-100BN
SR-100EL
SR-100NR
SR-100NRB
SR-100RH
SR-100RHE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings JAN code Ordering Code

₹ 736.45

1 Piece(s) 10 Day(s) or more -122-60[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance82-10058--Light LoadNone--

₹ 710.56

1 Piece(s) 5 Day(s) or more -122-50ElastomerChemical Resistance82401005810027Light/Medium LoadNo--

₹ 710.35

1 Piece(s) 10 Day(s) or more -122-60[Others] Nylon Foil RubberNo82401005810027Light/Medium LoadNo--

₹ 921.82

1 Piece(s) 12 Day(s) or more -122-60[Others] Nylon Foil RubberNo82401005810027Light/Medium LoadPresence--

₹ 732.25

1 Piece(s) 5 Day(s) or more -122-50RubberNo82401005810025Light/Medium LoadNo--

₹ 1,030.87

1 Piece(s) 7 Day(s) or more -122[Antistatic] Electrical Conductivity-RubberNo82-10058--Light LoadNone--
X
whatsapp-qr whatsapp-icon