(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SA Model Swivel Wheel Angled Type (Part Number)

SA Model Swivel Wheel Angled Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      352₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]Caster with a shape specially designed for mounting on equal angle steel, making it easy to mount. 2-stage structure of turning part enabling smooth turning.

Part Number
SA-65RH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Base Surface, □ A
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings

₹ 860.29

1 Piece(s) 5 Day(s) or more -88-35.01~80.0050RubberNo45652561Light/Medium LoadNo

Loading...

  1. 1

Basic Information

Caster Type Angle Type Stopper (Detail) No Fitting Material Steel
Application Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part SA-65RH in the SA Model Swivel Wheel Angled Type series.

Product variants

Part Number
SA-50R
SA-50RE
SA-65N
SA-65RHE
SA-75N
SA-75RH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Base Surface, □ A
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings

₹ 378.42

1 Piece(s) 5 Day(s) or more -65-~35.0030RubberNo31502047Light LoadNo

₹ 443.64

1 Piece(s) 11 Day(s) or more -65[Antistatic] Electrical Conductivity~35.0030RubberNo31-2047Light LoadNone

₹ 804.33

1 Piece(s) 5 Day(s) or more -88-35.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance45652561Light/Medium LoadNo

₹ 1,104.22

1 Piece(s) 11 Day(s) or more -88[Antistatic] Electrical Conductivity35.01~80.00-RubberNo45--61Light LoadNone

₹ 842.15

1 Piece(s) 5 Day(s) or more -96-35.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance45752566Light/Medium LoadNo

₹ 914.27

1 Piece(s) 5 Day(s) or more -96-35.01~80.0060RubberNo45752566Light/Medium LoadNo