PLK Type Fixing Wheel Plate Type

PLK Type Fixing Wheel Plate Type

A resin caster with excellent water resistance. Features a radial ball bearing, has excellent operability and prevents noise generation. Features a nylon wheel and is lightweight.

PDF

Part Number

Configured Part Number is shown.

Part Number
PLK-100GU
PLK-100NR
PLK-130GU
PLK-130NR
Part NumberVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Load Category
9 Day(s) or more 14435.01~80.0080[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance80451108010032Streamlining of Logistics, Hand TruckLight/Medium Load
9 Day(s) or more 14435.01~80.0080[Others] Nylon Foil RubberNo80451108010032Streamlining of Logistics, Hand TruckLight/Medium Load
9 Day(s) or more 17780.01~140.00120[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561309013040Streamlining of Logistics, Hand TruckMedium Load
9 Day(s) or more 17780.01~140.00120[Others] Nylon Foil RubberNo100561309013040Streamlining of Logistics, Hand TruckMedium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Fitting Material Resin Mounting Hole Type Round hole Wheel Bearings Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)