PLJ Model Swivel Axle Plate Type

PLJ Model Swivel Axle Plate Type

A resin caster with excellent water resistance. Features a radial ball bearing, has excellent operability and prevents noise generation. Features a nylon wheel and is lightweight.

PDF

Part Number

Configured Part Number is shown.

Part Number
PLJ-100GU
PLJ-100NR
PLJ-130GU
PLJ-130NR
Part NumberVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch
8 Day(s) or more 14435.01~80.0080[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance67(74)67(74)959510032Streamlining of Logistics, Hand Truck96Light/Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74
8 Day(s) or more 14435.01~80.0080[Others] Nylon Foil RubberNo67(74)67(74)959510032Streamlining of Logistics, Hand Truck96Light/Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74
8 Day(s) or more 17780.01~140.00120[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(82)75(82)10510513040Streamlining of Logistics, Hand Truck111Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82
8 Day(s) or more 17780.01~140.00120[Others] Nylon Foil RubberNo75(82)75(82)10510513040Streamlining of Logistics, Hand Truck111Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) No
Fitting Material Resin Mounting Hole Type Slotted Holes Wheel Bearings Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)