(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

LT Model Swivel Wheel Screw-In Type (Part Number)

LT Model Swivel Wheel Screw-In Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      184₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]General caster with good drivability and load capacity. [Applications]Used for product display shelves, etc.

Part Number
LT-40BN-M12X14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Axis Length
(mm)
Pitch JAN code Ordering Code

₹ 252.00

1 Piece(s) 10 Day(s) or more -59-~35.00No30[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceM12401842Light LoadNone-141.25--

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Fitting Material Steel Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part LT-40BN-M12X14 in the LT Model Swivel Wheel Screw-In Type series.

Frequently asked question (FAQ)

Question: What happens if the screw is not screwed in all the way?
Answer: The allowable load will decrease and receiving load at the nominal value will not be possible. As well, if used with the screws not screwed in all the way, the product may be immediately damaged.
Question: How should the product be mounted?
Answer: After lightly screwing in manually, use our dedicated wrench to tighten the hex parts for mounting. At this point, be sure to screw the screws in all the way.

Product variants

Part Number
LT-40BN-UNF1/2X14
LT-40BN-W3/8X14
LT-40R-M12X14
LT-40R-M12X35
LT-40R-UNF1/2X14
LT-40R-W3/8X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Axis Length
(mm)
Pitch JAN code Ordering Code

₹ 252.00

1 Piece(s) 10 Day(s) or more -59-~35.00No30[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceUNF1/2401842Light LoadNone-14---

₹ 252.00

1 Piece(s) 10 Day(s) or more -59-~35.00No30[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceW3/8401842Light LoadNone-14---

₹ 251.00

1 Piece(s) 5 Day(s) or more -59-~35.00No25RubberNoM12401741Light LoadNo-14---

₹ 229.00

1 Piece(s) 5 Day(s) or more -59-~35.00No25RubberNoM12401741Light LoadNo-35-4562182576651360-9014

₹ 243.00

1 Piece(s) 10 Day(s) or more -59-~35.00No25RubberNoUNF1/2401741Light LoadNo-14---

₹ 183.85

1 Piece(s) 7 Day(s) or more -59-~35.00No25RubberNoW3/8401741Light LoadNo-14---