(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

K2 Model Fixed Wheel Plate Type (Part Number)

K2 Model Fixed Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,421₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]General industrial caster used for transporting heavy items. [Applications]Used for drive orientation platform truck, stock cart, and wet area.

K2 Model

WK2-150

WK2-150

WK2-130

WK2-130

Dimensional drawing, side view

Dimensional drawing, side view

Dimensional drawing

Dimensional drawing

Part NumberWheelWheel DiameterWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterAllowable LoadDead Weight
D (mm)W (mm)H (mm)A × B (mm)X × Y (X' × Y') (mm)P (mm)daN (kgf)(g)
WK2-130Steel plate wheels, rubber (B included) tread13040170102 × 10280 × 80 (75 × 75)11160 (163.2)1,390
NRNylon wheel rubber tread (B included)160 (163.2)1,245
NNylon (B included) wheels150 (153.0)1,195
GUNylon wheel urethane tread (B included)160 (163.2)1100
WK2-150Steel plate wheels, rubber (B included) tread15040190104 × 11080 × 80 (75 × 75)11180 (183.6)1,410
NRNylon wheel rubber tread (B included)180 (183.6)1,200
NNylon (B included) wheels160 (163.2)1100
GUNylon wheel urethane tread (B included)180 (183.6)1,140

*Fixtures: trivalent bright chromate finishing.

W copper plate wheels, rubber (B included) tread

W copper plate wheels, rubber (B included) tread

NR nylon wheels, rubber (B included) tread

NR nylon wheels, rubber (B included) tread

N nylon (B included) wheels

N nylon (B included) wheels

GU nylon wheels, urethane tread (B included)

GU nylon wheels, urethane tread (B included)

Part Number
NK2-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Foil material

₹ 1,736.80

1 Piece(s) 5 Day(s) or more 170150[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(80)75(80)1021021304075-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Load Range(daN) 140.01~220.00 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck
Load Category Medium Load

Please check the type/dimensions/specifications of the part NK2-130 in the K2 Model Fixed Wheel Plate Type series.

Product variants

Part Number
GUK2-150
NK2-150
NWRK2-150
WK2-130
WK2-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Foil material

₹ 2,403.27

1 Piece(s) 5 Day(s) or more 190180[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(80)75(80)1041101504075-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence-

₹ 1,760.96

1 Piece(s) 5 Day(s) or more 190160[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(80)75(80)1041101504075-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence-

₹ 1,421.21

1 Piece(s) 5 Day(s) or more --RubberNo75 (80)75 (80)104----NoneNylon

₹ 1,887.98

1 Piece(s) 5 Day(s) or more 170160RubberNo75(80)75(80)1021021304075-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence-

₹ 1,966.84

1 Piece(s) 5 Day(s) or more 190180RubberNo75(80)75(80)1041101504075-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence-