• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

J2K Model Swivel Wheel (Swivel Rigid Type) Plate Type

J2K Model Swivel Wheel (Swivel Rigid Type) Plate Type

A general purpose industrial caster used when transporting heavy items

PDF

Japanese Only

J2K Model Casters Often Used For Transport Carts And Roll Box Pallets, And For Other General Work

WJ2K-150

WJ2K-150

Dimensional drawing, side view

Dimensional drawing, side view

Dimensional drawing

Dimensional drawing

Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterEccentricityTurning Radius
D (mm)daN (kdf)W (mm)H (mm)A × B (mm)X × Y (mm)P (mm)E (mm)R (mm)
130WJ2K-130Rubber (copper plate wheels, B included)160 (163.2)40170102 × 10280 × 80
(75 × 75)
1140105
NRJ2K-130Rubber (nylon wheels, B included)160 (163.2)
NJ2K-130Nylon (B included)150 (153.0)
GUJ2K-130Urethane (nylon wheels, B included)160 (163.2)
150WJ2K-150Rubber (copper plate wheels, B included)180 (183.6)40190102 × 10280 × 80
(75 × 75)
1140115
NRJ2K-150Rubber (nylon wheels, B included)180 (183.6)
NJ2K-150Nylon (B included)160 (163.2)
GUJ2K-150Urethane (nylon wheels, B included)180 (183.6)
  • *Fixtures: trivalent bright chromate finishing.
  • Swivel wheels and fixed wheels are switchable in a single action.
Mounting method

Mounting method

Main application example (push cart or rolling box pallet)

Main application example (push cart or rolling box pallet)

Tread Material

Rubber (copper plate wheels, B included) (W)

Rubber (copper plate wheels, B included) (W)

Rubber (nylon wheels, B included) (NR)

Rubber (nylon wheels, B included) (NR)

Nylon (B included) (N)

Nylon (B included) (N)

MC nylon (B included) (MCB)

MC nylon (B included) (MCB)

Urethane (nylon wheels, B included) (GU)

Urethane (nylon wheels, B included) (GU)

Related Products

Caster with adjuster foot, swivel wheel, plate type

Caster with adjuster foot, swivel wheel, plate type

A caster used for machinery equipment, etc. Can be mounted onto heavy objects because the allowable load is high. The main body and adjuster are integrated for easy securing, with no need to mount the adjuster separately.

UHG model swivel wheel plate type

UHG model swivel wheel plate type

A caster used for heavy items such as machinery, equipment, etc.
Superior load resistance compared to conventional casters. (Maximum allowable load: 800 daN). Can mount onto machinery and devices in small spaces. Can prevent wheel deformation caused by long-term heavy load.

JK-S model swivel wheel (swivel rigid type) plate type

JK-S model swivel wheel (swivel rigid type) plate type

A general purpose industrial caster used when transporting heavy items. Swivel wheels and fixed wheels are switchable in a single action. Can stop wheel rotation alone with a stopper. Placing bearings into the wheels leads to increased allowable load. Can turn smoothly by using a two-level structure for the turning portion.

Part Number
GUJ2K-130
GUJ2K-150
MCBJ2K-130
MCBJ2K-150
NJ2K-130
NJ2K-150
NRJ2K-130
NRJ2K-150
WJ2K-130
WJ2K-150
Part NumberVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings
8 Day(s) or more 170160[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(80)75(80)10210213040Streamlining of Logistics, Hand Truck105Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence
8 Day(s) or more 190180[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(80)75(80)10210215040Streamlining of Logistics, Hand Truck115Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence
14 Day(s) or more 170150[Engineering Plastics] MC Nylon (Conductive)Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance------Streamlining of Logistics, Hand Truck105Medium Load-Yes
14 Day(s) or more -160[Engineering Plastics] MC Nylon (Conductive)Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance------Streamlining of Logistics, Hand Truck115Medium Load-Yes
8 Day(s) or more 170150[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(80)75(80)10210213040Streamlining of Logistics, Hand Truck105Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence
8 Day(s) or more 190160[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(80)75(80)10210215040Streamlining of Logistics, Hand Truck115Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence
8 Day(s) or more 170160[Others] Nylon Foil RubberNo75(80)75(80)10210213040Streamlining of Logistics, Hand Truck105Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence
8 Day(s) or more 190180[Others] Nylon Foil RubberNo75(80)75(80)10210215040Streamlining of Logistics, Hand Truck115Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence
8 Day(s) or more 170160RubberNo75(80)75(80)10210213040Streamlining of Logistics, Hand Truck105Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence
6 Day(s) or more 190180RubberNo75(80)75(80)10210215040Streamlining of Logistics, Hand Truck115Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 140.01~220.00 Stopper (Detail) With swivel stopper
Fitting Material Steel Mounting Hole Type Slotted Holes

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)