(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HR Type Fixing Wheel Plate Type (Part Number)

HR Type Fixing Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      829₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A low floor type caster for heavy loads that is designed for use with large machinery and devices.

Part Number
HR-75AU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Load Category Wheel Bearings Foil material JAN code Ordering Code

₹ 1,964.27

1 Piece(s) 7 Day(s) or more -106220.01~320.00320[Urethane] Aluminum Foil Thermosetting Urethane FoamOil Resistance / Heat resistant10352123727538Commercial Facilities DisplayHeavy LoadNo-4580322260604440-5111

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Low Floor Heavy Load Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part HR-75AU in the HR Type Fixing Wheel Plate Type series.

Product variants

Part Number
HR-65AU
HR-65GNB
HR-65PB
HR-75GNB
HR-75MCE
HR-75PB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Load Category Wheel Bearings Foil material JAN code Ordering Code

₹ 1,878.20

1 Piece(s) 5 Day(s) or more -92220.01~320.00300[Urethane] Aluminum Foil Thermosetting Urethane FoamOil Resistance / Heat resistant9147111676538Commercial Facilities DisplayHeavy LoadNo-4580322260598440-5102

₹ 1,451.22

1 Piece(s) 5 Day(s) or more 1092220.01~320.00300[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance9147111676538Commercial Facilities Display / OA equipment, information and communication equipmentHeavy LoadPresence-4580322260390437-2441

₹ 2,391.20

1 Piece(s) 5 Day(s) or more 1092220.01~320.00250PhenolGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance9147111676538Commercial Facilities Display / OA equipment, information and communication equipmentHeavy LoadPresence---

₹ 1,545.58

1 Piece(s) 5 Day(s) or more 10106220.01~320.00320[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance10352123727538Commercial Facilities Display / OA equipment, information and communication equipmentHeavy LoadPresence-4580322260406437-2450

₹ 5,948.80

1 Piece(s) 7 Day(s) or more -106220.01~320.00320-Conductive--123---Commercial Facilities Display / OA equipment, information and communication equipmentHeavy Load-Monomer cast nylon (Conductivity)--

₹ 3,031.20

1 Piece(s) 5 Day(s) or more 10106220.01~320.00300PhenolGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance10352123727538Commercial Facilities Display / OA equipment, information and communication equipmentHeavy LoadPresence---