(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Caster, HG Model, Swivel Wheel Plate Type (Part Number)

Caster, HG Model, Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,511₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A low floor type caster for heavy loads that is designed for use with large machinery and devices.

Part Number
HG-50GNB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

₹ 1,511.20

1 Piece(s) 5 Day(s) or more 1068140.01~220.00No160[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance50506464502851Medium LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Fitting Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment

Please check the type/dimensions/specifications of the part HG-50GNB in the Caster, HG Model, Swivel Wheel Plate Type series.

Frequently asked question (FAQ)

Question: What are typical usage examples?
Answer: The product is widely used mainly in mechanical equipment, etc.

Product variants

Part Number
HG-50GNB(P54X36)
HG-65AU
HG-65GNB
HG-65GNBS
HG-65PB
HG-75AU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

₹ 1,511.20

1 Piece(s) 5 Day(s) or more 1068140.01~220.00No160[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance54367054502551Medium LoadNo--

₹ 2,463.45

1 Piece(s) 5 Day(s) or more -92220.01~320.00No300[Urethane] Aluminum Foil Thermosetting Urethane FoamOil Resistance / Heat resistant71719090653857Heavy LoadNo4580322260574440-5081

₹ 2,036.49

1 Piece(s) 5 Day(s) or more 1092220.01~320.00No300[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance71719090653857Medium LoadPresence4562182579119437-2409

₹ 2,315.80

1 Piece(s) 5 Day(s) or more 1092220.01~320.00With Rotation Stopper300[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance71719090653867Medium LoadPresence4580322260376437-2417

₹ 3,111.20

1 Piece(s) 5 Day(s) or more 1092220.01~320.00No250PhenolGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance71719090653857Heavy LoadPresence--

₹ 2,621.76

1 Piece(s) 7 Day(s) or more -106220.01~320.00No320[Urethane] Aluminum Foil Thermosetting Urethane FoamOil Resistance / Heat resistant71719090753861Heavy LoadNo4580322260581440-5099