(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster, HG Model, Swivel Wheel Plate Type (Part Number)

Caster, HG Model, Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,511₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A low floor type caster for heavy loads that is designed for use with large machinery and devices.

Part Number
HG-75AU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

₹ 2,621.76

1 Piece(s) 7 Day(s) or more -106220.01~320.00No320[Urethane] Aluminum Foil Thermosetting Urethane FoamOil Resistance / Heat resistant71719090753861Heavy LoadNo4580322260581440-5099

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Fitting Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment

Frequently asked question (FAQ)

Question: What are typical usage examples?
Answer: The product is widely used mainly in mechanical equipment, etc.