(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

G Model Swivel Wheel (Single Bearing) Plate Type (Part Number)

G Model Swivel Wheel (Single Bearing) Plate Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • G Model Swivel Wheel (Single Bearing) Plate Type
  • G Model Swivel Wheel (Single Bearing) Plate Type
  • G Model Swivel Wheel (Single Bearing) Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      74₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Specification

●Plate Type
●Flexible Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
G-65N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material

₹ 331.98

1 Piece(s) 5 Day(s) or more 108035.01~80.0055[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058652553Light/Medium LoadNo-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part G-65N in the G Model Swivel Wheel (Single Bearing) Plate Type series.

Frequently asked question (FAQ)

Question: Are there any recommended wheels?
Answer: Elastomer wheels are recommended. With elasticity equivalent to rubber wheels, elastomer wheels travel well even on uneven road surfaces. They also leave fewer marks on the floor.

Product variants

Part Number
G-25R
G-25UR
G-32BN
G-65RH
G-65UR
G-75BN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material

₹ 89.58

1 Piece(s) 5 Day(s) or more -35~35.008RubberNo28233530251221Light LoadNo-

₹ 102.20

1 Piece(s) 5 Day(s) or more 1035~35.0010[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance28233530251221Light LoadNo-

₹ 104.65

1 Piece(s) 12 Day(s) or more -42~35.0018[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance30243832321427Light LoadNone-

₹ 380.71

1 Piece(s) 5 Day(s) or more -8035.01~80.0040RubberNo55427058652553Light LoadNo-

₹ 533.24

1 Piece(s) 5 Day(s) or more 108035.01~80.0055[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance55427058652553Light/Medium LoadNo-

₹ 468.85

1 Piece(s) 5 Day(s) or more -9035.01~80.00-[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance55-7058--59Light LoadNone-