(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

GR Model Fixed Wheel Plate Type (Part Number)

GR Model Fixed Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      64₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Specification

●Plate Type
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
GR-50R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings Foil material

₹ 205.91

1 Piece(s) 5 Day(s) or more -65~35.0030RubberNoRound hole452558405020Light LoadNo-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part GR-50R in the GR Model Fixed Wheel Plate Type series.

Frequently asked question (FAQ)

Question: Are there any recommended wheels?
Answer: Elastomer wheels are recommended. With elasticity equivalent to rubber wheels, elastomer wheels travel well even on uneven road surfaces. They also leave fewer marks on the floor.

Product variants

Part Number
GR-25R
GR-25UR
GR-32BN
GR-50UR
GR-65BN
GR-65EL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings Foil material

₹ 76.42

1 Piece(s) 5 Day(s) or more -35~35.008RubberNoRound holes (two holes)29-36182512Light LoadNo-

₹ 93.60

1 Piece(s) 5 Day(s) or more 1035~35.0010[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound holes (two holes)29-36182512Light LoadNo-

₹ 86.91

1 Piece(s) 12 Day(s) or more -42~35.0018[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceRound holes (two holes)29-36203214Light LoadNone-

₹ 284.07

1 Piece(s) 5 Day(s) or more 106535.01~80.0038[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole452558405021Light LoadNo-

₹ 335.69

1 Piece(s) 10 Day(s) or more -8035.01~80.0055[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil ResistanceRound hole55-70---Light LoadNone-

₹ 358.33

1 Piece(s) 5 Day(s) or more --35.01~80.00-ElastomerNoRound hole------Light LoadNonePP