(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

E Model Swivel Wheel Plate Type (Part Number)

E Model Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      287₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Features

●A classy chrome plating finish, excellent in decorativeness.

Specification

●Plate Type
●Flexible Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Chrome Plated Finishing
Part Number
E-75N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

₹ 420.36

1 Piece(s) 5 Day(s) or more 92-35.01~80.0050[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870427521Commercial Facilities Display / Streamlining of Logistics, Hand Truck65Light/Medium LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part E-75N in the E Model Swivel Wheel Plate Type series.

Product variants

Part Number
E-100NRB
E-100RH
E-100RHE
E-75RH
E-75RHE
E-75UR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

₹ 1,085.04

1 Piece(s) 12 Day(s) or more 122-35.01~80.0060[Others] Nylon Foil RubberNo82401005810027Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--

₹ 829.84

1 Piece(s) 5 Day(s) or more 122-35.01~80.0050RubberNo82401005810025Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

₹ 1,199.56

1 Piece(s) 12 Day(s) or more 122[Antistatic] Electrical Conductivity35.01~80.00-RubberNo82-10058--Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light LoadNone--

₹ 475.53

1 Piece(s) 5 Day(s) or more 92-35.01~80.0040RubberNo562870427521Commercial Facilities Display / Streamlining of Logistics, Hand Truck65Light LoadNo--

₹ 646.22

1 Piece(s) 12 Day(s) or more 92[Antistatic] Electrical Conductivity35.01~80.0040RubberNo56-7042-21Commercial Facilities Display / Streamlining of Logistics, Hand Truck65Light LoadNone--

₹ 548.89

1 Piece(s) 5 Day(s) or more 92-35.01~80.0045[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870427521Commercial Facilities Display / Streamlining of Logistics, Hand Truck65Light LoadNo--
X
whatsapp-qr whatsapp-icon