(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
Part Number |
---|
E-75RH |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 475.53 | 1 Piece(s) | 5 Day(s) or more | 92 | - | 35.01~80.00 | 40 | Rubber | No | 56 | 28 | 70 | 42 | 75 | 21 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 65 | Light Load | No | - | - |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part E-75RH in the E Model Swivel Wheel Plate Type series.
Part Number |
---|
E-100NR |
E-100NRB |
E-100RH |
E-100RHE |
E-75RHE |
E-75UR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 862.82 | 1 Piece(s) | 10 Day(s) or more | 122 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 58 | 100 | 27 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | No | - | - | ||
₹ 1,085.04 | 1 Piece(s) | 12 Day(s) or more | 122 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | 82 | 40 | 100 | 58 | 100 | 27 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | Presence | - | - | ||
₹ 829.84 | 1 Piece(s) | 5 Day(s) or more | 122 | - | 35.01~80.00 | 50 | Rubber | No | 82 | 40 | 100 | 58 | 100 | 25 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | No | - | - | ||
₹ 1,199.56 | 1 Piece(s) | 12 Day(s) or more | 122 | [Antistatic] Electrical Conductivity | 35.01~80.00 | - | Rubber | No | 82 | - | 100 | 58 | - | - | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light Load | None | - | - | ||
₹ 646.22 | 1 Piece(s) | 12 Day(s) or more | 92 | [Antistatic] Electrical Conductivity | 35.01~80.00 | 40 | Rubber | No | 56 | - | 70 | 42 | - | 21 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 65 | Light Load | None | - | - | ||
₹ 548.89 | 1 Piece(s) | 5 Day(s) or more | 92 | - | 35.01~80.00 | 45 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 56 | 28 | 70 | 42 | 75 | 21 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 65 | Light Load | No | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy