(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

E Model Swivel Wheel Plate Type (Part Number)

E Model Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      287₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Features

●A classy chrome plating finish, excellent in decorativeness.

Specification

●Plate Type
●Flexible Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Chrome Plated Finishing
Part Number
E-100RHE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

₹ 1,199.56

1 Piece(s) 12 Day(s) or more 122[Antistatic] Electrical Conductivity35.01~80.00-RubberNo82-10058--Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light LoadNone--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part E-100RHE in the E Model Swivel Wheel Plate Type series.

Product variants

Part Number
E-100NR
E-100NRB
E-100RH
E-100UHF
E-100UR
E-125RH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

₹ 862.82

1 Piece(s) 10 Day(s) or more 122-35.01~80.0060[Others] Nylon Foil RubberNo82401005810027Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

₹ 1,085.04

1 Piece(s) 12 Day(s) or more 122-35.01~80.0060[Others] Nylon Foil RubberNo82401005810027Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--

₹ 829.84

1 Piece(s) 5 Day(s) or more 122-35.01~80.0050RubberNo82401005810025Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

₹ 1,131.58

1 Piece(s) 12 Day(s) or more 122Quiet35.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401005810028Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--

₹ 907.55

1 Piece(s) 7 Day(s) or more 122-35.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401005810028Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

₹ 1,159.78

1 Piece(s) 7 Day(s) or more 148-35.01~80.0050RubberNo82401005812525Commercial Facilities Display / Streamlining of Logistics, Hand Truck99Light/Medium LoadNo--