(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

ET Model Swivel Wheel Screw-In Type (Part Number)

ET Model Swivel Wheel Screw-In Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      287₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Features

Mounting method (caster installation dedicated flat wrench)

Mounting method (caster installation dedicated flat wrench)

Application example (product display shelf)

Application example (product display shelf)

ET-100EL M12 × 35

ET-100EL M12 × 35

ET-100RH UNF1/2 × 14

ET-100RH UNF1/2 × 14

Dimensions

Dimensional drawing 1

Dimensional drawing 1

Dimensional drawing 2

Dimensional drawing 2

Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HScrewsPitch / Thread CountLengthPlate DimensionEccentricityTurning RadiusDead Weight
D (mm)daN (kgf)W (mm)H (mm)TLN (mm)M (mm)E (mm)R (mm)(g)
100ET-100ELElastomer50 (51.0)27126M121.7535213182400
ET-100RHRubber50 (51.0)25525
ET-100NRRubber (nylon wheel)60 (61.2)27445
ET-100NRBRubber (B included)60 (61.2)485
ET-100NNylon60 (61.2)25375
ET-100URUrethane60 (61.2)28405
ET-100UHFUrethane (B included)60 (61.2)455
125ET-125RHRubber50 (51.0)25152M121.7535213699715
  • *See catalog for types and model numbers other than the above.

Related Products

ET-S model swivel wheel screw-in type (with stopper)

ET-S model swivel wheel screw-in type (with stopper)

Small caster for industrial use. Wheel rotation can be locked with a stopper pedal on the side of the main body.

ETF-S model swivel wheel rubber pipe insertion type (with stopper)

ETF-S model swivel wheel rubber pipe insertion type (with stopper)

Rubber pipe insertion type caster, easily mounted on indoor transport equipment, etc. The wheel rotation can be locked.

E model swivel wheel plate type

E model swivel wheel plate type

Small caster for industrial use, used for carts, store display fixtures, etc.

Part Number
ET-125UR-M12X35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Pitch

₹ 1,396.95

1 Piece(s) 12 Day(s) or more 152-35.01~80.0060[Urethane] Aluminum Foil Thermosetting Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM12125-99Light LoadNone-1.75

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Fitting Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ET-125UR-M12X35 in the ET Model Swivel Wheel Screw-In Type series.

Product variants

Part Number
ET-100EL-W3/4X40
ET-100N-M12X35
ET-100N-M16X40
ET-125UR-M16X40
ET-125UR-UNF1/2X25
ET-125UR-W3/4X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Pitch

₹ 828.09

1 Piece(s) 10 Day(s) or more 126-35.01~80.0050ElastomerChemical ResistanceW3/41002782Light/Medium LoadNo--

₹ 603.07

1 Piece(s) 7 Day(s) or more 126-35.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM121002582Light/Medium LoadNo--

₹ 747.98

1 Piece(s) 7 Day(s) or more 126-35.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM161002582Light/Medium LoadNo--

₹ 1,396.95

1 Piece(s) 7 Day(s) or more 152-35.01~80.0060[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceM16125-99Light LoadNone-2

₹ 1,396.95

1 Piece(s) 12 Day(s) or more 152-35.01~80.0060[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceUNF1/2125-99Light LoadNone--

₹ 1,520.18

1 Piece(s) 12 Day(s) or more 152-35.01~80.0060[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceW3/4125-99Light LoadNone--