(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
Mounting method (caster installation dedicated flat wrench)
Application example (product display shelf)
ET-100EL M12 × 35
ET-100RH UNF1/2 × 14
Dimensional drawing 1
Dimensional drawing 2
Wheel Diameter | Part Number | Tread Material | Allowable Load | Wheel Width | Mounting Height H | Screws | Pitch / Thread Count | Length | Plate Dimension | Eccentricity | Turning Radius | Dead Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
D (mm) | daN (kgf) | W (mm) | H (mm) | T | L | N (mm) | M (mm) | E (mm) | R (mm) | (g) | ||
100 | ET-100EL | Elastomer | 50 (51.0) | 27 | 126 | M12 | 1.75 | 35 | 21 | 31 | 82 | 400 |
ET-100RH | Rubber | 50 (51.0) | 25 | 525 | ||||||||
ET-100NR | Rubber (nylon wheel) | 60 (61.2) | 27 | 445 | ||||||||
ET-100NRB | Rubber (B included) | 60 (61.2) | 485 | |||||||||
ET-100N | Nylon | 60 (61.2) | 25 | 375 | ||||||||
ET-100UR | Urethane | 60 (61.2) | 28 | 405 | ||||||||
ET-100UHF | Urethane (B included) | 60 (61.2) | 455 | |||||||||
125 | ET-125RH | Rubber | 50 (51.0) | 25 | 152 | M12 | 1.75 | 35 | 21 | 36 | 99 | 715 |
ET-S model swivel wheel screw-in type (with stopper)
Small caster for industrial use. Wheel rotation can be locked with a stopper pedal on the side of the main body.
ETF-S model swivel wheel rubber pipe insertion type (with stopper)
Rubber pipe insertion type caster, easily mounted on indoor transport equipment, etc. The wheel rotation can be locked.
E model swivel wheel plate type
Small caster for industrial use, used for carts, store display fixtures, etc.
Part Number |
---|
ET-100UR-M12X35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | Foil material | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 951.20 | 1 Piece(s) | 7 Day(s) or more | 126 | - | 35.01~80.00 | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M12 | 100 | 28 | 82 | Light/Medium Load | No | - | - |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck |
Please check the type/dimensions/specifications of the part ET-100UR-M12X35 in the ET Model Swivel Wheel Screw-In Type series.
Part Number |
---|
ET-100EL-W3/4X40 |
ET-100N-M12X35 |
ET-100N-M16X40 |
ET-100UR-M16X40 |
ET-100UR-UNF1/2X25 |
ET-100UR-W3/4X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | Foil material | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 828.09 | 1 Piece(s) | 10 Day(s) or more | 126 | - | 35.01~80.00 | 50 | Elastomer | Chemical Resistance | W3/4 | 100 | 27 | 82 | Light/Medium Load | No | - | - | ||
₹ 603.07 | 1 Piece(s) | 7 Day(s) or more | 126 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | M12 | 100 | 25 | 82 | Light/Medium Load | No | - | - | ||
₹ 747.98 | 1 Piece(s) | 7 Day(s) or more | 126 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | M16 | 100 | 25 | 82 | Light/Medium Load | No | - | - | ||
₹ 1,005.80 | 1 Piece(s) | 7 Day(s) or more | 126 | - | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | M16 | 100 | 28 | 82 | Light/Medium Load | No | - | - | ||
₹ 951.20 | 1 Piece(s) | 10 Day(s) or more | 126 | - | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | UNF1/2 | 100 | 28 | 82 | Light/Medium Load | No | - | - | ||
₹ 1,026.40 | 1 Piece(s) | 7 Day(s) or more | 126 | - | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | W3/4 | 100 | 28 | 82 | Light/Medium Load | No | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy