(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

ER Type Fixed Wheel Plate Type (Part Number)

ER Type Fixed Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      233₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Features

●A classy chrome plating finish, excellent in decorativeness.

Specification

●Plate Type
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Chrome Plated Finishing
Part Number
ER-75RH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

₹ 401.82

1 Piece(s) 7 Day(s) or more 92-35.01~80.0040RubberNo562870427521-Light LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ER-75RH in the ER Type Fixed Wheel Plate Type series.

Product variants

Part Number
ER-100NR
ER-100NRB
ER-100RH
ER-100RHE
ER-75RHE
ER-75UR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

₹ 751.85

1 Piece(s) 10 Day(s) or more 122-35.01~80.0060[Others] Nylon Foil RubberNo82401005810027-Light/Medium LoadNo--

₹ 966.02

1 Piece(s) 12 Day(s) or more 122-35.01~80.0060[Others] Nylon Foil RubberNo82401005810027-Light/Medium LoadPresence--

₹ 725.56

1 Piece(s) 5 Day(s) or more 122-35.01~80.0050RubberNo82401005810025-Light/Medium LoadNo--

₹ 1,115.25

1 Piece(s) 12 Day(s) or more 122[Antistatic] Electrical Conductivity35.01~80.00-RubberNo82-10058---Light LoadNone--

₹ 534.09

1 Piece(s) 12 Day(s) or more 92[Antistatic] Electrical Conductivity35.01~80.0040RubberNo56-7042-21-Light LoadNone--

₹ 446.29

1 Piece(s) 5 Day(s) or more 92-35.01~80.0045[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870427521-Light LoadNo--