(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
This is an electromagnetic valve for high vacuum and it provides high vacuum maintaining force and excellent durability. Can be used for back pressure.
Part Number |
---|
HVB712-15F-[12,15][B,H]-[AC100V,AC200V,DC24V] |
HVB712-15F-[12,15][B,H]-[3M,3MF,3N,3NF,F]-[AC100V,AC200V,DC24V] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Pipe Port Type | Flange Nominal | Voltage | Coil Option | Heat Resistant Class | Orifice |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 47 Day(s) or more | - | 100 | DC24V / AC100V / AC200V | NA | B Type / H type | 12 ~ 15 | ||
- | 1 Piece(s) | 47 Day(s) or more | - | 100 | DC24V / AC100V / AC200V | HP terminal box (G1/2) / HP terminal box (G1/2) , Companion Flange / HP terminal box (G1/2) with Lamp / HP terminal box (G1/2) with Lamp, Companion Flange / With Companion Flange | B Type / H type | 12 ~ 15 |
Part Number |
---|
Loading...
Type | Electromagnetic valve used under high vacuum | Application | Single Item Operating | Mounting Orientation | Direct |
---|---|---|---|---|---|
Number of Ports | 2-port valve | Solenoid Type | Single | Switching Type | Normally Close |
Driving Type | Linear Motion Type | Flange Type | JIS | Seal Type | Elastic Seal |
Amount of Leakage(Pa・m3/s) | 1.0 x 10-9 or less | Coil Diameter(mm) | 70 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy