(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FM Combination (Modular Type Standard) C*060 Series

FM Combination (Modular Type Standard) C*060 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Boost your system with modularization. Dual element construction provides long life. Note: CAD data of this series is being revised. Please wait till the corrections are done.

Part Number
C1060-[6G,​6N,​6,​8G,​8N,​8]-W
C1060-[6G,​6N,​6,​8G,​8N,​8]-W-F1
C1060-[6G,​6N,​6,​8G,​8N,​8]-W-F1X1
C1060-[6G,​6N,​6,​8G,​8N,​8]-W-F1Z
C1060-[6G,​6N,​6,​8G,​8N,​8]-W-F1ZX1
C1060-[6G,​6N,​6,​8G,​8N,​8]-W-X1
C1060-[6G,​6N,​6,​8G,​8N,​8]-W-Z
C1060-[6G,​6N,​6,​8G,​8N,​8]-W-ZX1
C2060-[8G,​8N,​8,​10G,​10N,​10]-W
C2060-[8G,​8N,​8,​10G,​10N,​10]-W-F1
C2060-[8G,​8N,​8,​10G,​10N,​10]-W-F1M1
C2060-[8G,​8N,​8,​10G,​10N,​10]-W-F1M1X1
C2060-[8G,​8N,​8,​10G,​10N,​10]-W-F1X1
C2060-[8G,​8N,​8,​10G,​10N,​10]-W-F1Z
C2060-[8G,​8N,​8,​10G,​10N,​10]-W-F1ZX1
C2060-[8G,​8N,​8,​10G,​10N,​10]-W-M1
C2060-[8G,​8N,​8,​10G,​10N,​10]-W-M1X1
C2060-[8G,​8N,​8,​10G,​10N,​10]-W-X1
C2060-[8G,​8N,​8,​10G,​10N,​10]-W-Z
C2060-[8G,​8N,​8,​10G,​10N,​10]-W-ZX1
C3060-[8G,​8N,​8,​10G,​10N,​10]-W
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-[M1,​M,​Z]
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-[M1,​M,​Z]X1
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-[M1,​M,​Z]Y
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-[M1,​M,​Z]YX1
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-F1
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-F1[M1,​M,​Z]
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-F1[M1,​M,​Z]X1
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-F1[M1,​M,​Z]Y
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-F1[M1,​M,​Z]YX1
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-F1X1
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-F1Y
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-F1YX1
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-F
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-F[M1,​M,​Z]
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-F[M1,​M,​Z]X1
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-F[M1,​M,​Z]Y
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-F[M1,​M,​Z]YX1
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-FX1
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-FY
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-FYX1
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-X1
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-Y
C3060-[8G,​8N,​8,​10G,​10N,​10]-W-YX1
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-[M1,​M,​Z]
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-[M1,​M,​Z]X1
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-[M1,​M,​Z]Y
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-[M1,​M,​Z]YX1
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-F1
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-F1[M1,​M,​Z]
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-F1[M1,​M,​Z]X1
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-F1[M1,​M,​Z]Y
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-F1[M1,​M,​Z]YX1
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-F1X1
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-F1Y
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-F1YX1
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-F
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-F[M1,​M,​Z]
C4060-[8G,​8N,​8,​10G,​10N,​10,​15G,​15N,​15,​20G,​20N,​20]-W-F[M1,​M,​Z]X1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Filter, Filtration Level Bowl Material Flow Direction Drain Storage Capacity
(cm3)
Drain Discharge Filter Drain Type Bowl material details Max. Flow
(㎥/min)
Type

-

1 Piece(s) 13 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinStandard Flow (Left→Right)12Manual Drain Cock-Polycarbonate0.15White

-

1 Piece(s) 13 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinStandard Flow (Left→Right)12-Standard (NC)Polycarbonate0.15White

-

1 Piece(s) 13 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinBack Flow(Right→Left)12-Standard (NC)Polycarbonate0.15White

-

1 Piece(s) 13 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinStandard Flow (Left→Right)12-Standard (NC)Nylon0.15White

-

1 Piece(s) 13 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinBack Flow(Right→Left)12-Standard (NC)Nylon0.15White

-

1 Piece(s) 13 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinBack Flow(Right→Left)12Manual Drain Cock-Polycarbonate0.15White

-

1 Piece(s) 13 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinStandard Flow (Left→Right)12Manual Drain Cock-Nylon0.15White

-

1 Piece(s) 13 Day(s) or more Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinBack Flow(Right→Left)12Manual Drain Cock-Nylon0.15White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResinStandard Flow (Left→Right)25Manual Drain Cock-Polycarbonate Bowl0.25White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResinStandard Flow (Left→Right)25--Polycarbonate Bowl0.25White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μm-Standard Flow (Left→Right)25--With Manual Drain Valve0.25White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μm-Back Flow(Right→Left)25--With Manual Drain Valve0.25White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResinBack Flow(Right→Left)25--Polycarbonate Bowl0.25White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResinStandard Flow (Left→Right)25--Nylon Ball0.25White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResinBack Flow(Right→Left)25--Nylon Ball0.25White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μm-Standard Flow (Left→Right)25Manual Drain Cock-With Manual Drain Valve0.25White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μm-Back Flow(Right→Left)25Manual Drain Cock-With Manual Drain Valve0.25White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResinBack Flow(Right→Left)25Manual Drain Cock-Polycarbonate Bowl0.25White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResinStandard Flow (Left→Right)25Manual Drain Cock-Nylon Ball0.25White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResinBack Flow(Right→Left)25Manual Drain Cock-Nylon Ball0.25White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResin / MetalStandard Flow (Left→Right)45Manual Drain Cock-Polycarbonate0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResin / MetalStandard Flow (Left→Right)45Manual Drain Cock-Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResin / MetalBack Flow(Right→Left)45Manual Drain Cock-Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/80.3μmResin / MetalStandard Flow (Left→Right)45Manual Drain Cock-Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/80.3μmResin / MetalBack Flow(Right→Left)45Manual Drain Cock-Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResin / MetalStandard Flow (Left→Right)45Manual Auto drainStandard (NC)Polycarbonate0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResin / MetalStandard Flow (Left→Right)45Manual Auto drainStandard (NC)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResin / MetalBack Flow(Right→Left)45Manual Auto drainStandard (NC)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/80.3μmResin / MetalStandard Flow (Left→Right)45Manual Auto drainStandard (NC)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/80.3μmResin / MetalBack Flow(Right→Left)45Manual Auto drainStandard (NC)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResin / MetalBack Flow(Right→Left)45Manual Auto drainStandard (NC)Polycarbonate0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/80.3μmResin / MetalStandard Flow (Left→Right)45Manual Auto drainStandard (NC)Polycarbonate0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/80.3μmResin / MetalBack Flow(Right→Left)45Manual Auto drainStandard (NC)Polycarbonate0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResin / MetalStandard Flow (Left→Right)45Manual Auto drainStandard (NO)Polycarbonate0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResin / MetalStandard Flow (Left→Right)45Manual Auto drainStandard (NO)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResin / MetalBack Flow(Right→Left)45Manual Auto drainStandard (NO)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/80.3μmResin / MetalStandard Flow (Left→Right)45Manual Auto drainStandard (NO)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/80.3μmResin / MetalBack Flow(Right→Left)45Manual Auto drainStandard (NO)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResin / MetalBack Flow(Right→Left)45Manual Auto drainStandard (NO)Polycarbonate0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/80.3μmResin / MetalStandard Flow (Left→Right)45Manual Auto drainStandard (NO)Polycarbonate0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/80.3μmResin / MetalBack Flow(Right→Left)45Manual Auto drainStandard (NO)Polycarbonate0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/85μmResin / MetalBack Flow(Right→Left)45Manual Drain Cock-Polycarbonate0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/80.3μmResin / MetalStandard Flow (Left→Right)45Manual Drain Cock-Polycarbonate0.36White

-

1 Piece(s) 13 Day(s) or more Rc1/4 / Rc3/8 / NPT1/4 / NPT3/8 / G1/4 / G3/80.3μmResin / MetalBack Flow(Right→Left)45Manual Drain Cock-Polycarbonate0.36White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/45μmResin / MetalStandard Flow (Left→Right)80Manual Drain Cock-Polycarbonate0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/45μmResin / MetalStandard Flow (Left→Right)80Manual Drain Cock-Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/45μmResin / MetalBack Flow(Right→Left)80Manual Drain Cock-Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/40.3μmResin / MetalStandard Flow (Left→Right)80Manual Drain Cock-Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/40.3μmResin / MetalBack Flow(Right→Left)80Manual Drain Cock-Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/45μmResin / MetalStandard Flow (Left→Right)80Manual Auto drainStandard (NC)Polycarbonate0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/45μmResin / MetalStandard Flow (Left→Right)80Manual Auto drainStandard (NC)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/45μmResin / MetalBack Flow(Right→Left)80Manual Auto drainStandard (NC)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/40.3μmResin / MetalStandard Flow (Left→Right)80Manual Auto drainStandard (NC)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/40.3μmResin / MetalBack Flow(Right→Left)80Manual Auto drainStandard (NC)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/45μmResin / MetalBack Flow(Right→Left)80Manual Auto drainStandard (NC)Polycarbonate0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/40.3μmResin / MetalStandard Flow (Left→Right)80Manual Auto drainStandard (NC)Polycarbonate0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/40.3μmResin / MetalBack Flow(Right→Left)80Manual Auto drainStandard (NC)Polycarbonate0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/45μmResin / MetalStandard Flow (Left→Right)80Manual Auto drainStandard (NO)Polycarbonate0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/45μmResin / MetalStandard Flow (Left→Right)80Manual Auto drainStandard (NO)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.825White

-

1 Piece(s) 14 Day(s) or more Rc1/4 / Rc3/8 / Rc1/2 / Rc3/4 / NPT1/4 / NPT3/8 / G1/4 / G3/8 / NPT1/2 / NPT3/4 / G1/2 / G3/45μmResin / MetalBack Flow(Right→Left)80Manual Auto drainStandard (NO)Metal, with Manual Drain Valve / Metal, without Manual Drain Valve / Nylon0.825White

Loading...

Basic Information

Regulator Unit Combination Filter + Mist Filter Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1
Bowl Guard Presence
X
whatsapp-qr whatsapp-icon