(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Small Electromagnetic Valve SR562 Series

Small Electromagnetic Valve SR562 Series

A small oil-free solenoid valve with a valve width of 27 mm and an effective cross-section area 40 mm2.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SR562-CMM[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR562-CN3[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR562-DMM[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR562-DN3[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR562-EMM[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR562-EN3[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR562-PMM[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR562-PN3[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR562-RMM[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR562-RN3[1,​2,​6,​8][DW,​PW,​QW,​RK]
Part NumberVolume DiscountDays to ShipMounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Manual Switch
89 Day(s) or more SubplateDouble3 Position Closed CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VLock
89 Day(s) or more DirectDouble3 Position Closed CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VLock
89 Day(s) or more SubplateDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC200VLock
89 Day(s) or more DirectDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC200VLock
89 Day(s) or more SubplateDouble3 Position Exhaust CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VLock
89 Day(s) or more DirectDouble3 Position Exhaust CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VLock
89 Day(s) or more SubplateDouble3 Position Pressure CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VLock
89 Day(s) or more DirectDouble3 Position Pressure CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VLock
89 Day(s) or more SubplateSingle2-position exhaustSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VNon-Locking
89 Day(s) or more DirectSingle2-position exhaustSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VNon-Locking

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Specifications Standard / Oil-Free Applicable Cylinder Dia.(Ø) 125 Driving Type Pilot-operated Spool
Seal Type Standard Max. Operating Pressure(MPa) 0.7 Pilot Air Supply Internal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)