(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Small, easy to use, and simple. Low power consumption and high responsiveness to meet a vast range of needs. *This series is having CAD data modified. Please wait till the corrections are done.
External appearance A
External appearance B
2 ports are normally closed (NC)
2 ports are normally open (NO)
2 port EB10F1 (When not energized)
Plunger, flapper, piston, spindle, valve main body, end cover, lip seal, manual button, solenoid
2 port EB10F2 (When not energized)
3 ports normally closed (NC)
3 ports are normally open (NO)
3 port EB10F3 (When not energized)
3 port EB10F4 (When not energized)
Material of main parts
Name | Materials | |
---|---|---|
Valve | Main body | Aluminum alloy (Anodizing) |
Main shaft | ||
Lip seal | Synthetic rubber | |
Flapper | ||
Mounting Base | Mild steel (zinc plating) | |
Sub-Base | Aluminum alloy (Anodizing) | |
Plunger | Electromagnetic stainless steel | |
Column | ||
End cover | Resin | |
Manifold | Main body | Aluminum alloy (Anodizing) |
Block plate | ||
Packing | Synthetic rubber |
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
EB10A3-25-75-PS3 DC24V |
EB10SA3-25-75-PS3 DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Number of Ports | Mounting Orientation | Specifications | Switching Type | Plumbing Thread Nominal | Plumbing | Wiring Type | Lead Length (mm) | Mounting Base | Sub-base | Manual Mechanism | Muffler |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,429.54 | 1 Piece(s) | 12 Day(s) or more | Unit for manifold mounted | 3-port valve | Manifold base | Oil-Free | 2-position Normally Closed | M5 | Subbase Plumbing | S type plug connector | 3000 | N/A | Available | Non-locking type | Available | ||
₹ 6,861.17 | 1 Piece(s) | 12 Day(s) or more | Unit for manifold mounted | 3-port valve | Manifold base | High frequency / Oil-Free | 2-position Normally Closed | M5 | Subbase Plumbing | S type plug connector | 3000 | N/A | Available | Non-locking type | Available |
Loading...
Type | Electromagnetic Valve | Number of Solenoids | Single | Status at Power Off | Self-reset(differential pressure return) |
---|---|---|---|---|---|
Voltage | DC24V | Pipe Port Type | M | Driving Type | Pilot-operated Spool |
CV Value | 0.07 | Seal Type | Soft seal | Pressure Rating(MPa) | 0.2 to 0.7 |
Pilot Air Supply | Internal |