(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Control Equipment Small Electromagnetic Valve EB Series (Part Number)

Control Equipment Small Electromagnetic Valve EB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,440₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Small, easy to use, and simple. Low power consumption and high responsiveness to meet a vast range of needs. *This series is having CAD data modified. Please wait till the corrections are done.

Product Specifications

External appearance of EB Series A

External appearance A

External appearance of EB Series B

External appearance B

2 ports are normally closed (NC)

2 ports are normally closed (NC)

2 ports are normally open (NO)

2 ports are normally open (NO)

2-port EB10F1 (when not energized) Plunger, flapper, piston, spindle, valve main body, end cover, lip seal, manual button, solenoid

2 port EB10F1 (When not energized)
Plunger, flapper, piston, spindle, valve main body, end cover, lip seal, manual button, solenoid

2 port EB10F2 (When not energized)

2 port EB10F2 (When not energized)

3 ports normally closed (NC)

3 ports normally closed (NC)

3 ports are normally open (NO)

3 ports are normally open (NO)

3 port EB10F3 (When not energized)

3 port EB10F3 (When not energized)

3 port EB10F4 (When not energized)

3 port EB10F4 (When not energized)

Material of main parts

NameMaterials
ValveMain bodyAluminum alloy (Anodizing)
Main shaft
Lip sealSynthetic rubber
Flapper
Mounting BaseMild steel (zinc plating)
Sub-BaseAluminum alloy (Anodizing)
PlungerElectromagnetic stainless steel
Column
End coverResin
ManifoldMain bodyAluminum alloy (Anodizing)
Block plate
PackingSynthetic rubber

Product features details

  • Achieve further low power consumption and high-speed responsiveness to meet diverse needs and professional control
    Thin and compact shape: Valve width (10 mm), valve overall length (53 mm)
    Efficient flow rate: Sonic conductance C "0.26dm^3 / (s*bar)" Ideal for pilot-operated valves and cylinder drive control up to ø25 (25 mm in diameter), etc.
    Achieves high-speed response: Response time (6 ms when ON / 7 ms or less when OFF, (for high response type single solenoid))
    Achieves low power consumption: Standard type (0.55 W), low current type (0.15W)
    Improve reliability: The new solenoid structure and spindle structure, which are the culmination of valve technology, have improved basic performance such as lifespan and responsiveness, improving environmental friendliness: The grommet type is moisture-proof.

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
EB10F4-PS DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Number of Ports Mounting Orientation Specifications Switching Type Plumbing Thread Nominal Plumbing Wiring Type Lead Length
(mm)
Mounting Base Sub-base Manual Mechanism Muffler

₹ 4,712.66

1 Piece(s) 12 Day(s) or more Single Item Operating3-port valveDirectOil-Free2-position Normally OpenM3Direct pipingS type plug connector300N/AN/ANon-locking typeN/A

Loading...

  1. 1
 

Basic Information

Type Electromagnetic Valve Number of Solenoids Single Status at Power Off Self-reset(differential pressure return)
Voltage DC24V Pipe Port Type M Driving Type Pilot-operated Spool
CV Value 0.07 Seal Type Soft seal Pressure Rating(MPa) 0.2 to 0.7
Pilot Air Supply Internal
X
whatsapp-qr whatsapp-icon