(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluerex Display-Separated Type, PFD Series

Fluerex Display-Separated Type, PFD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Useful for understanding current energy consumption and efficiency. No need for pressure and temperature adjustments.

Fluerex Display-Separated Type, PFD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
PFD-102-[10,​15,​20,​25,​40,​50][N,​P]0
PFD-102-[10,​15,​20,​25,​40,​50][N,​P]0-B
PFD-102-[10,​15,​20,​25,​40,​50][N,​P]1
PFD-102-[10,​15,​20,​25,​40,​50][N,​P]1-B
PFD-102-[10,​15,​20,​25,​40,​50][N,​P]2
PFD-102-[10,​15,​20,​25,​40,​50][N,​P]2-B
PFD-102-[10,​15,​20,​25,​40,​50][N,​P]3
PFD-102-[10,​15,​20,​25,​40,​50][N,​P]3-B
PFD-163-[10,​15,​20,​25,​40,​50][N,​P]0
PFD-163-[10,​15,​20,​25,​40,​50][N,​P]1
PFD-163-[10,​15,​20,​25,​40,​50][N,​P]2
PFD-163-[10,​15,​20,​25,​40,​50][N,​P]3
PFD-202-[10,​15,​20,​25,​40,​50][N,​P]0
PFD-202-[10,​15,​20,​25,​40,​50][N,​P]0-B
PFD-202-[10,​15,​20,​25,​40,​50][N,​P]1
PFD-202-[10,​15,​20,​25,​40,​50][N,​P]1-B
PFD-202-[10,​15,​20,​25,​40,​50][N,​P]2
PFD-202-[10,​15,​20,​25,​40,​50][N,​P]2-B
PFD-202-[10,​15,​20,​25,​40,​50][N,​P]3
PFD-202-[10,​15,​20,​25,​40,​50][N,​P]3-B
PFD-402-[10,​15,​20,​25,​40,​50][N,​P]0
PFD-402-[10,​15,​20,​25,​40,​50][N,​P]0-B
PFD-402-[10,​15,​20,​25,​40,​50][N,​P]1
PFD-402-[10,​15,​20,​25,​40,​50][N,​P]1-B
PFD-402-[10,​15,​20,​25,​40,​50][N,​P]2
PFD-402-[10,​15,​20,​25,​40,​50][N,​P]2-B
PFD-402-[10,​15,​20,​25,​40,​50][N,​P]3
PFD-402-[10,​15,​20,​25,​40,​50][N,​P]3-B
PFD-501-[10,​15,​20,​25,​40,​50][N,​P]0
PFD-501-[10,​15,​20,​25,​40,​50][N,​P]0-B
PFD-501-[10,​15,​20,​25,​40,​50][N,​P]1
PFD-501-[10,​15,​20,​25,​40,​50][N,​P]1-B
PFD-501-[10,​15,​20,​25,​40,​50][N,​P]2
PFD-501-[10,​15,​20,​25,​40,​50][N,​P]2-B
PFD-501-[10,​15,​20,​25,​40,​50][N,​P]3
PFD-501-[10,​15,​20,​25,​40,​50][N,​P]3-B
PFD-802-[10,​15,​20,​25,​40,​50][N,​P]0
PFD-802-[10,​15,​20,​25,​40,​50][N,​P]0-B
PFD-802-[10,​15,​20,​25,​40,​50][N,​P]1
PFD-802-[10,​15,​20,​25,​40,​50][N,​P]1-B
PFD-802-[10,​15,​20,​25,​40,​50][N,​P]2
PFD-802-[10,​15,​20,​25,​40,​50][N,​P]2-B
PFD-802-[10,​15,​20,​25,​40,​50][N,​P]3
PFD-802-[10,​15,​20,​25,​40,​50][N,​P]3-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Analog Voltage Output
(V)
Bracket

-

1 Piece(s) 13 Day(s) or more 2NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-5VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 2NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-5VBrackets Included

-

1 Piece(s) 13 Day(s) or more 2NPN Open Collector / PNP Open CollectorCurrentFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2-No (Standard)

-

1 Piece(s) 13 Day(s) or more 2NPN Open Collector / PNP Open CollectorCurrentFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2-Brackets Included

-

1 Piece(s) 13 Day(s) or more 2NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC1-5VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 2NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC1-5VBrackets Included

-

1 Piece(s) 13 Day(s) or more 2NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-10VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 2NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-10VBrackets Included

-

1 Piece(s) 13 Day(s) or more 6NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-5VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 6NPN Open Collector / PNP Open CollectorCurrentFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2-No (Standard)

-

1 Piece(s) 13 Day(s) or more 6NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC1-5VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 6NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-10VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 3NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-5VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 3NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-5VBrackets Included

-

1 Piece(s) 13 Day(s) or more 3NPN Open Collector / PNP Open CollectorCurrentFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2-No (Standard)

-

1 Piece(s) 13 Day(s) or more 3NPN Open Collector / PNP Open CollectorCurrentFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2-Brackets Included

-

1 Piece(s) 13 Day(s) or more 3NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC1-5VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 3NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC1-5VBrackets Included

-

1 Piece(s) 13 Day(s) or more 3NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-10VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 3NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-10VBrackets Included

-

1 Piece(s) 13 Day(s) or more 4NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-5VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 4NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-5VBrackets Included

-

1 Piece(s) 13 Day(s) or more 4NPN Open Collector / PNP Open CollectorCurrentFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2-No (Standard)

-

1 Piece(s) 13 Day(s) or more 4NPN Open Collector / PNP Open CollectorCurrentFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2-Brackets Included

-

1 Piece(s) 13 Day(s) or more 4NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC1-5VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 4NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC1-5VBrackets Included

-

1 Piece(s) 13 Day(s) or more 4NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-10VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 4NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-10VBrackets Included

-

1 Piece(s) 13 Day(s) or more 1NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-5VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 1NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-5VBrackets Included

-

1 Piece(s) 13 Day(s) or more 1NPN Open Collector / PNP Open CollectorCurrentFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2-No (Standard)

-

1 Piece(s) 13 Day(s) or more 1NPN Open Collector / PNP Open CollectorCurrentFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2-Brackets Included

-

1 Piece(s) 13 Day(s) or more 1NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC1-5VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 1NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC1-5VBrackets Included

-

1 Piece(s) 13 Day(s) or more 1NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-10VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 1NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-10VBrackets Included

-

1 Piece(s) 13 Day(s) or more 5NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-5VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 5NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-5VBrackets Included

-

1 Piece(s) 13 Day(s) or more 5NPN Open Collector / PNP Open CollectorCurrentFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2-No (Standard)

-

1 Piece(s) 13 Day(s) or more 5NPN Open Collector / PNP Open CollectorCurrentFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2-Brackets Included

-

1 Piece(s) 13 Day(s) or more 5NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC1-5VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 5NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC1-5VBrackets Included

-

1 Piece(s) 13 Day(s) or more 5NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-10VNo (Standard)

-

1 Piece(s) 13 Day(s) or more 5NPN Open Collector / PNP Open CollectorVoltageFemale ThreadRc(R)3/8 / 1/2 / 3/4 / 1 / 1/8_ / 2DC0-10VBrackets Included
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Analog Voltage Output
(V)
Bracket

Loading...

  1. 1

Basic Information

Type Flow rate sensor Fluid Type Air / Nitrogen Gas Fluid Characteristics Noncorrosive
Pressure Type Standard Pressure Resistant(MPa) 1.5 Operating Temperature Range(°C) 0::50
Operating Humidity Range(%) ::85 Number of Input Points 2 Number of Output Points 3
Power Supply Type DC Power Supply Voltage(V) 24 Hysteresis(%FS) ±3
Flow Direction From Left to Right Direction Body Material Aluminum Alloy Display Digital
Drive Component Digital IP IP64
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list