(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flowrox High flow rate type PF-F series

Flowrox High flow rate type PF-F series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Useful for understanding current energy consumption and efficiency. No need for pressure and temperature adjustments. Estimating functions come standard. Heavy duty design. Free connection direction. No need to connect using a straight piping section.

Part Number
PF16000F-50
PF16000F-50-A1
PF16000F-50-A2
PF16000F-50-A3
PF16000F-50-A6
PF8000F-40
PF8000F-40-A1
PF8000F-40-A2
PF8000F-40-A3
PF8000F-40-A6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Flow Rate Range (Min.)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)

-

1 Piece(s) 18 Day(s) or more [5000 or More] 16000800----2-DC0-5V

-

1 Piece(s) 18 Day(s) or more [5000 or More] 16000800-Current--2--

-

1 Piece(s) 18 Day(s) or more [5000 or More] 16000800----2-DC1-5V

-

1 Piece(s) 18 Day(s) or more [5000 or More] 16000800----2-DC0-10V

-

1 Piece(s) 18 Day(s) or more [5000 or More] 16000800Pulse---2--

-

1 Piece(s) 11 Day(s) or more [5000 or More] 8000400----1/8_-DC0-5V

-

1 Piece(s) 11 Day(s) or more [5000 or More] 8000400-Current--1/8_--

-

1 Piece(s) 11 Day(s) or more [5000 or More] 8000400----1/8_-DC1-5V

-

1 Piece(s) 11 Day(s) or more [5000 or More] 8000400----1/8_-DC0-10V

-

1 Piece(s) 11 Day(s) or more [5000 or More] 8000400Pulse---1/8_--
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Flow Rate Range (Min.)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)

Loading...

  1. 1

Basic Information

Type Flow rate sensor Fluid Type Air / Nitrogen Gas Fluid Characteristics Noncorrosive
Pressure Type Standard Pressure Resistant(MPa) 1.5 Flow Rate Type High Flow Rate
Operating Temperature Range(°C) 0::50 Operating Humidity Range(%) ::85 Number of Input Points 2
Power Supply Type DC Power Supply Voltage(V) 24 Hysteresis(%FS) ±1.5
Flow Direction From Left to Right Direction Body Material Aluminum Alloy Display Digital
Drive Component Digital IP IP64 Bracket NA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list