(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluerex Moderate Flow Rate Type PF-F Series

Fluerex Moderate Flow Rate Type PF-F Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Useful for understanding current energy consumption and efficiency. No need for pressure and temperature adjustments. Estimating functions come standard. Heavy duty design. Free connection direction. No need to connect using a straight piping section.

Part Number
PF1000F-[10,​15]
PF1000F-[10,​15]-A1
PF1000F-[10,​15]-A1B
PF1000F-[10,​15]-A2
PF1000F-[10,​15]-A2B
PF1000F-[10,​15]-A3
PF1000F-[10,​15]-A3B
PF1000F-[10,​15]-A6
PF1000F-[10,​15]-A6B
PF1000F-[10,​15]-B
PF2000F-[15,​20]
PF2000F-[15,​20]-A1
PF2000F-[15,​20]-A1B
PF2000F-[15,​20]-A2
PF2000F-[15,​20]-A2B
PF2000F-[15,​20]-A3
PF2000F-[15,​20]-A3B
PF2000F-[15,​20]-A6
PF2000F-[15,​20]-A6B
PF2000F-[15,​20]-B
PF4000F-[20,​25]
PF4000F-[20,​25]-A1
PF4000F-[20,​25]-A1B
PF4000F-[20,​25]-A2
PF4000F-[20,​25]-A2B
PF4000F-[20,​25]-A3
PF4000F-[20,​25]-A3B
PF4000F-[20,​25]-A6
PF4000F-[20,​25]-A6B
PF4000F-[20,​25]-B
PF500F-[10,​15]
PF500F-[10,​15]-A1
PF500F-[10,​15]-A1B
PF500F-[10,​15]-A2
PF500F-[10,​15]-A2B
PF500F-[10,​15]-A3
PF500F-[10,​15]-A3B
PF500F-[10,​15]-A6
PF500F-[10,​15]-A6B
PF500F-[10,​15]-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Flow Rate Range (Min.)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Analog Voltage Output
(V)
Bracket

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 100050--Female ThreadRc(R)3/8 / 1/2-DC0-5VNA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 100050-CurrentFemale ThreadRc(R)3/8 / 1/2--NA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 100050-CurrentFemale ThreadRc(R)3/8 / 1/2--Yes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 100050--Female ThreadRc(R)3/8 / 1/2-DC1-5VNA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 100050--Female ThreadRc(R)3/8 / 1/2-DC1-5VYes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 100050--Female ThreadRc(R)3/8 / 1/2-DC0-10VNA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 100050--Female ThreadRc(R)3/8 / 1/2-DC0-10VYes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 100050Pulse-Female ThreadRc(R)3/8 / 1/2--NA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 100050Pulse-Female ThreadRc(R)3/8 / 1/2--Yes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 100050--Female ThreadRc(R)3/8 / 1/2-DC0-5VYes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 2000100--Female ThreadRc(R)1/2 / 3/4-DC0-5VNA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 2000100-CurrentFemale ThreadRc(R)1/2 / 3/4--NA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 2000100-CurrentFemale ThreadRc(R)1/2 / 3/4--Yes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 2000100--Female ThreadRc(R)1/2 / 3/4-DC1-5VNA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 2000100--Female ThreadRc(R)1/2 / 3/4-DC1-5VYes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 2000100--Female ThreadRc(R)1/2 / 3/4-DC0-10VNA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 2000100--Female ThreadRc(R)1/2 / 3/4-DC0-10VYes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 2000100Pulse-Female ThreadRc(R)1/2 / 3/4--NA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 2000100Pulse-Female ThreadRc(R)1/2 / 3/4--Yes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 2000100--Female ThreadRc(R)1/2 / 3/4-DC0-5VYes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 4000200--Female ThreadRc(R)3/4 / 1-DC0-5VNA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 4000200-CurrentFemale ThreadRc(R)3/4 / 1--NA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 4000200-CurrentFemale ThreadRc(R)3/4 / 1--Yes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 4000200--Female ThreadRc(R)3/4 / 1-DC1-5VNA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 4000200--Female ThreadRc(R)3/4 / 1-DC1-5VYes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 4000200--Female ThreadRc(R)3/4 / 1-DC0-10VNA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 4000200--Female ThreadRc(R)3/4 / 1-DC0-10VYes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 4000200Pulse-Female ThreadRc(R)3/4 / 1--NA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 4000200Pulse-Female ThreadRc(R)3/4 / 1--Yes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 4000200--Female ThreadRc(R)3/4 / 1-DC0-5VYes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 50025--Female ThreadRc(R)3/8 / 1/2-DC0-5VNA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 50025-CurrentFemale ThreadRc(R)3/8 / 1/2--NA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 50025-CurrentFemale ThreadRc(R)3/8 / 1/2--Yes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 50025--Female ThreadRc(R)3/8 / 1/2-DC1-5VNA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 50025--Female ThreadRc(R)3/8 / 1/2-DC1-5VYes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 50025--Female ThreadRc(R)3/8 / 1/2-DC0-10VNA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 50025--Female ThreadRc(R)3/8 / 1/2-DC0-10VYes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 50025Pulse-Female ThreadRc(R)3/8 / 1/2--NA

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 50025Pulse-Female ThreadRc(R)3/8 / 1/2--Yes (with Screw)

-

1 Piece(s) 10 Day(s) or more [500 < 5000] 50025--Female ThreadRc(R)3/8 / 1/2-DC0-5VYes (with Screw)

Loading...

  1. 1

Basic Information

Type Flow rate sensor Fluid Type Air / Nitrogen Gas Fluid Characteristics Noncorrosive
Pressure Type Standard Pressure Resistant(MPa) 1.5 Flow Rate Type Medium Flow Rate
Operating Temperature Range(°C) 0::50 Operating Humidity Range(%) ::85 Number of Input Points 2
Power Supply Type DC Power Supply Voltage(V) 24 Hysteresis(%FS) ±1.5
Flow Direction From Left to Right Direction Body Material Aluminum Alloy Display Digital
Drive Component Digital IP IP64
X
whatsapp-qr whatsapp-icon