(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
A twin display pressure sensor that you can check the "current value" and "set value" of the pressure at the same time.
[Features]
·Improved visibility: The digital display has expanded and is easier to see. In addition, the displayed pressure range and set pressure range have expanded.
·Analog current output is added to high-performance type. You can select analog voltage output, analog current output or external input instead of one comparison output.
·High-performance type available. Versatile.
·Further reduction of power consumption: 14% reduction in normal times compared to conventional products. 30% to 50% reduction in eco mode.
[Applications]
·Vacuum pressure monitoring and filling by vacuum evacuation.
·Confirmation of vacuum suction of parts, etc.
·Check the original pressure and line pressure.
·Seating confirmation.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Output Method | Plumbing Thread Type | Connector Cable | Specifications | Pressure range | Unit switching |
---|---|---|---|---|---|---|---|---|---|---|
₹ 7,995.64 | 1 Piece(s) | 5 Day(s) or more | NPN Open Collector | Rc(R) | 2 m connector cable included | Standard type (For low pressure) | R01: -100.0 to 100.0 kPa | None | ||
₹ 7,532.22 | 1 Piece(s) | 7 Day(s) or more | NPN Open Collector | Rc(R) | J: No connector cable | Standard type (For low pressure) | R01: -100.0 to 100.0 kPa | None | ||
₹ 7,995.64 | 1 Piece(s) | 8 Day(s) or more | NPN Open Collector | Rc(R) | 2 m connector cable included | Standard type (For low pressure) | R01: -100.0 to 100.0 kPa | KA: With unit switching function | ||
₹ 8,823.38 | 1 Piece(s) | 5 Day(s) or more | NPN Open Collector / Analog | Rc(R) | 2 m connector cable included | High-performance type (For low pressure) | R01: -100.0 to 100.0 kPa | None | ||
₹ 8,773.84 | 1 Piece(s) | 5 Day(s) or more | NPN Open Collector / Analog | Rc(R) | 2 m connector cable included | High-performance type (For low pressure) | R01: -100.0 to 100.0 kPa | KA: With unit switching function | ||
₹ 7,946.09 | 1 Piece(s) | 7 Day(s) or more | PNP Open Collector | G | 2 m connector cable included | Standard type (For low pressure) | R01: -100.0 to 100.0 kPa | KA: With unit switching function | ||
₹ 8,823.38 | 1 Piece(s) | 5 Day(s) or more | PNP Open Collector / Analog | Rc(R) | 2 m connector cable included | High-performance type (For low pressure) | R01: -100.0 to 100.0 kPa | None | ||
₹ 7,744.15 | 1 Piece(s) | 5 Day(s) or more | NPN Open Collector | Rc(R) | 2 m connector cable included | Standard type (For high pressure) | R10: -0.100 to 1.000 MPa | None | ||
₹ 7,532.22 | 1 Piece(s) | 7 Day(s) or more | NPN Open Collector | Rc(R) | J: No connector cable | Standard type (For high pressure) | R10: -0.100 to 1.000 MPa | None | ||
₹ 7,946.09 | 1 Piece(s) | 8 Day(s) or more | NPN Open Collector | Rc(R) | 2 m connector cable included | Standard type (For high pressure) | R10: -0.100 to 1.000 MPa | KA: With unit switching function | ||
₹ 8,823.38 | 1 Piece(s) | 5 Day(s) or more | NPN Open Collector / Analog | Rc(R) | 2 m connector cable included | High-performance type (For high pressure) | R10: -0.100 to 1.000 MPa | None | ||
₹ 8,823.38 | 1 Piece(s) | 8 Day(s) or more | NPN Open Collector / Analog | Rc(R) | 2 m connector cable included | High-performance type (For high pressure) | R10: -0.100 to 1.000 MPa | KA: With unit switching function | ||
₹ 8,773.84 | 1 Piece(s) | 9 Day(s) or more | NPN Open Collector / Analog | NPT | 2 m connector cable included | High-performance type (For high pressure) | R10: -0.100 to 1.000 MPa | KA: With unit switching function | ||
₹ 7,946.09 | 1 Piece(s) | 7 Day(s) or more | PNP Open Collector | G | 2 m connector cable included | Standard type (For high pressure) | R10: -0.100 to 1.000 MPa | KA: With unit switching function | ||
₹ 7,629.18 | 1 Piece(s) | 5 Day(s) or more | PNP Open Collector | Rc(R) | 2 m connector cable included | Standard type (For high pressure) | R10: -0.100 to 1.000 MPa | None | ||
₹ 8,402.25 | 1 Piece(s) | 7 Day(s) or more | PNP Open Collector / Analog | Rc(R) | 2 m connector cable included | High-performance type (For high pressure) | R10: -0.100 to 1.000 MPa | None |
Part Number |
---|
Loading...
Type | Pressure Sensor | Fluid Type | Air | Rated Pressure (Min.) | -100kPa |
---|---|---|---|---|---|
Analog Output Specification | Voltage | Pipe Port Type | Male thread | Plumbing Thread Nominal | 1/8 |
Fluid Characteristics | Noncorrosive | Operating Temperature Range(°C) | -10::50 | Operating Humidity Range(%) | 35::85 |
Number of Output Points | 2 | Power Supply Type | DC | Power Supply Voltage(V) | 12~24 |
Pipe Connection Direction | Back | Body Material | Resin | Display | Digital |
Drive Component | Digital | Lamp | Presence | Acquired Standards | CE |
IP | IP40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy