(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Linear slide cylinder with composite-function LCX series

Linear slide cylinder with composite-function LCX series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Linear slide cylinder with all 3, thinness, lightness and rigidity.

Part Number
LCX-25-10
LCX-25-20
LCX-25-30
LCX-25-40
LCX-25-50
LCX-32-10
LCX-32-20
LCX-32-30
LCX-32-40
LCX-32-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)

-

1 Piece(s) 16 Day(s) or more 1076.525

-

1 Piece(s) 16 Day(s) or more 2076.525

-

1 Piece(s) 16 Day(s) or more 3076.525

-

1 Piece(s) 16 Day(s) or more 4086.525

-

1 Piece(s) 16 Day(s) or more 5086.525

-

1 Piece(s) 16 Day(s) or more 1076.532

-

1 Piece(s) 16 Day(s) or more 2076.532

-

1 Piece(s) 16 Day(s) or more 3076.532

-

1 Piece(s) 16 Day(s) or more 4086.532

-

1 Piece(s) 16 Day(s) or more 5086.532

Loading...

  1. 1

Basic Information

Type Table shape Table Material Aluminum Alloy Table Surface Treatment Alumite
Guide Type Linear Guide Operating Speed(mm/s) 20::500 Table Size: Width W(mm) 70
Table Size: Height H(mm) 23.5 Max. Operating Pressure(MPa) 0.7 Min. Operating Pressure(MPa) 0.15
Pneumatic Fitting Diameter M5