(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Slide Cylinder LCR Series with Complex Function

Linear Slide Cylinder LCR Series with Complex Function
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Contributes to tact up, miniaturization and energy savings of equipment compared to the traditional linear guide cylinder.

Part Number
LCR-20-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Slide Table Stroke(mm) 75 Table Material Aluminum Alloy
Table Size: Length L(mm) 152 Cylinder I.D.(Ø) 20 Table Surface Treatment Alumite
Guide Type Linear Guide Operating Speed(mm/s) 50:: Table Size: Width W(mm) 54
Table Size: Height H(mm) 48 Max. Operating Pressure(MPa) 0.7 Min. Operating Pressure(MPa) 0.15
Pneumatic Fitting Diameter Rc1/8 Specifications Standard Shape