(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Linear slide cylinder combined with high accuracy and high rigidity with the smallest size.
Part Number |
---|
LCM-4.5-5-[L,R] |
LCM-4.5-5-[L,R]-P73 |
LCM-4.5-10-[L,R] |
LCM-4.5-10-[L,R]-P73 |
LCM-6-5-[L,R] |
LCM-6-5-[L,R]-P73 |
LCM-6-10-[L,R] |
LCM-6-10-[L,R]-P73 |
LCM-6-15-[L,R] |
LCM-6-15-[L,R]-P73 |
LCM-8-5-[L,R] |
LCM-8-5-[L,R]-P73 |
LCM-8-10-[L,R] |
LCM-8-10-[L,R]-P73 |
LCM-8-15-[L,R] |
LCM-8-15-[L,R]-P73 |
LCM-8-20-[L,R] |
LCM-8-20-[L,R]-P73 |
LCM-A-4.5-5-[L,R] |
LCM-A-4.5-10-[L,R] |
LCM-A-6-5-[L,R] |
LCM-A-6-10-[L,R] |
LCM-A-6-15-[L,R] |
LCM-A-8-5-[L,R] |
LCM-A-8-10-[L,R] |
LCM-A-8-15-[L,R] |
LCM-A-8-20-[L,R] |
LCM-P-4.5-5-[L,R] |
LCM-P-4.5-10-[L,R] |
LCM-P-6-5-[L,R] |
LCM-P-6-10-[L,R] |
LCM-P-6-15-[L,R] |
LCM-P-8-5-[L,R] |
LCM-P-8-10-[L,R] |
LCM-P-8-15-[L,R] |
LCM-P-8-20-[L,R] |
LCM-R-4.5-5-[L,R] |
LCM-R-4.5-10-[L,R] |
LCM-R-6-5-[L,R] |
LCM-R-6-10-[L,R] |
LCM-R-6-15-[L,R] |
LCM-R-8-5-[L,R] |
LCM-R-8-10-[L,R] |
LCM-R-8-15-[L,R] |
LCM-R-8-20-[L,R] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Min. Operating Pressure (MPa) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Specifications | Clean Spec. | Oil And Dust Resistant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 12 Day(s) or more | 5 | 42 | 4.5 | 18 | 10 | 0.2 | 0.24 | 0.22 | 0.29 | Standard Shape | - | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 42 | 4.5 | 18 | 10 | 0.2 | 0.24 | 0.22 | 0.29 | Standard Shape | - | Vacuum Sweeping | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 42 | 4.5 | 18 | 10 | 0.2 | 0.24 | 0.22 | 0.29 | Standard Shape | - | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 42 | 4.5 | 18 | 10 | 0.2 | 0.24 | 0.22 | 0.29 | Standard Shape | - | Vacuum Sweeping | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 44 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Standard Shape | - | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 44 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Standard Shape | - | Vacuum Sweeping | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 44 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Standard Shape | - | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 44 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Standard Shape | - | Vacuum Sweeping | ||
- | 1 Piece(s) | 12 Day(s) or more | 15 | 49 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Standard Shape | - | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 15 | 49 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Standard Shape | - | Vacuum Sweeping | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 44 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Standard Shape | - | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 44 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Standard Shape | - | Vacuum Sweeping | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 44 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Standard Shape | - | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 44 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Standard Shape | - | Vacuum Sweeping | ||
- | 1 Piece(s) | 11 Day(s) or more | 15 | 54 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Standard Shape | - | NA | ||
- | 1 Piece(s) | 11 Day(s) or more | 15 | 54 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Standard Shape | - | Vacuum Sweeping | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 | 54 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Standard Shape | - | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 | 54 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Standard Shape | - | Vacuum Sweeping | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 42 | 4.5 | 18 | 10 | 0.2 | 0.24 | 0.22 | 0.23 | Side Mount Shape | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 42 | 4.5 | 18 | 10 | 0.2 | 0.24 | 0.22 | 0.23 | Side Mount Shape | No | - | ||
- | 1 Piece(s) | 11 Day(s) or more | 5 | 44 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Side Mount Shape | No | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | 44 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Side Mount Shape | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 15 | 49 | 6 | 20 | 12 | 0.15 | 0.28 | 0.23 | 0.34 | Side Mount Shape | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 44 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Side Mount Shape | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 44 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Side Mount Shape | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 15 | 54 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Side Mount Shape | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 | 54 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Side Mount Shape | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 42 | 4.5 | 18 | 10 | 0.2 | 0.24 | 0.22 | 0.23 | Stroke Adjust Type(Extrusion) | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 42 | 4.5 | 18 | 10 | 0.2 | 0.24 | 0.22 | 0.23 | Stroke Adjust Type(Extrusion) | No | - | ||
- | 1 Piece(s) | 11 Day(s) or more | 5 | 44 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Stroke Adjust Type(Extrusion) | No | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | 44 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Stroke Adjust Type(Extrusion) | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 15 | 49 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Stroke Adjust Type(Extrusion) | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 44 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Stroke Adjust Type(Extrusion) | No | - | ||
- | 1 Piece(s) | 19 Day(s) or more | 10 | 44 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Stroke Adjust Type(Extrusion) | No | - | ||
- | 1 Piece(s) | 10 Day(s) or more | 15 | 54 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Stroke Adjust Type(Extrusion) | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 | 54 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Stroke Adjust Type(Extrusion) | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 42 | 4.5 | 18 | 10 | 0.2 | 0.24 | 0.22 | 0.23 | Stroke Adjust Type (Extrusion, Retraction) | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | 42 | 4.5 | 18 | 10 | 0.2 | 0.24 | 0.22 | 0.23 | Stroke Adjust Type (Extrusion, Retraction) | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 44 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Stroke Adjust Type (Extrusion, Retraction) | No | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | 44 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Stroke Adjust Type (Extrusion, Retraction) | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 15 | 49 | 6 | 20 | 12 | 0.2 | 0.28 | 0.23 | 0.34 | Stroke Adjust Type (Extrusion, Retraction) | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 5 | 44 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Stroke Adjust Type (Extrusion, Retraction) | No | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | 44 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Stroke Adjust Type (Extrusion, Retraction) | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 15 | 54 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Stroke Adjust Type (Extrusion, Retraction) | No | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 20 | 54 | 8 | 24 | 14 | 0.15 | 0.28 | 0.38 | 0.34 | Stroke Adjust Type (Extrusion, Retraction) | No | - |
Loading...
Type | Slide Table | Table Material | Stainless Steel | Environment | General Purpose |
---|---|---|---|---|---|
Guide Type | Linear Guide | Operating Speed(mm/s) | 30::500 | Max. Operating Pressure(MPa) | 0.7 |
Table Parallelism(µm) | 0.03 | Pneumatic Fitting Diameter | M3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy