(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rodless, Magnet Type, Super Rodless Cylinder, MRL2 Series

Rodless, Magnet Type, Super Rodless Cylinder, MRL2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A new magnet style, rod-less cylinder with significantly improved life and operation stability by using a new lubrication system

Part Number
MRL2-6C-[50,​100,​150,​200]
MRL2-10C-[50,​100,​150,​200,​250,​300]
MRL2-16C-[100,​150,​200,​250,​300,​400,​500]
MRL2-20C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-25C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-32C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-F-6C-[50,​100,​150,​200]
MRL2-F-10C-[50,​100,​150,​200,​250,​300]
MRL2-F-16C-[100,​150,​200,​250,​300,​400,​500]
MRL2-F-20C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-F-25C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-F-32C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-G-6C-[50,​100,​150,​200]
MRL2-G-10C-[50,​100,​150,​200,​250,​300]
MRL2-G-16C-[100,​150,​200,​250,​300,​400,​500]
MRL2-G-20C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-G-25C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-G-32C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-GF-6C-[50,​100,​150,​200]
MRL2-GF-10C-[50,​100,​150,​200,​250,​300]
MRL2-GF-16C-[100,​150,​200,​250,​300,​400,​500]
MRL2-GF-20C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-GF-25C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-GF-32C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-GL-6C-[50,​100,​150,​200]
MRL2-GL-10C-[50,​100,​150,​200,​250,​300]
MRL2-GL-16C-[100,​150,​200,​250,​300,​400,​500]
MRL2-GL-20C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-GL-25C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-GL-32C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-GLF-6C-[50,​100,​150,​200]
MRL2-GLF-10C-[50,​100,​150,​200,​250,​300]
MRL2-GLF-16C-[100,​150,​200,​250,​300,​400,​500]
MRL2-GLF-20C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-GLF-25C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-GLF-32C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-L-6C-[50,​100,​150,​200]
MRL2-L-10C-[50,​100,​150,​200,​250,​300]
MRL2-L-16C-[100,​150,​200,​250,​300,​400,​500]
MRL2-L-20C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-L-25C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-L-32C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-LF-6C-[50,​100,​150,​200]
MRL2-LF-10C-[50,​100,​150,​200,​250,​300]
MRL2-LF-16C-[100,​150,​200,​250,​300,​400,​500]
MRL2-LF-20C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-LF-25C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-LF-32C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-W-6C-[50,​100,​150,​200]
MRL2-W-10C-[50,​100,​150,​200,​250,​300]
MRL2-W-16C-[100,​150,​200,​250,​300,​400,​500]
MRL2-W-20C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-W-25C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-W-32C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-WF-6C-[50,​100,​150,​200]
MRL2-WF-10C-[50,​100,​150,​200,​250,​300]
MRL2-WF-16C-[100,​150,​200,​250,​300,​400,​500]
MRL2-WF-20C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-WF-25C-[200,​250,​300,​350,​400,​500,​600,​700]
MRL2-WF-32C-[200,​250,​300,​350,​400,​500,​600,​700]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Driving Load Tolerance Classification (Vertical)
(kg)
Driving Load Tolerance (Vertical)
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Guide Type Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Min. Operating Pressure
(MPa)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Specifications Switch Cushion Piping Screw Type

-

1 Piece(s) 14 Day(s) or more 50 ~ 2001~4.91406Without a guide50~50018200.30.1--M5PrototypeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 50 ~ 3001~4.91.54010Without a guide50~50024260.30.3--M5PrototypeNoRubber Air CushionRc Screws

-

1 Piece(s) 13 Day(s) or more 100 ~ 5001~4.93.65516Without a guide50~50030320.21.2--M5PrototypeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 200 ~ 7005~9.26.17420Without a guide50~50036380.22.5--M5PrototypeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 200 ~ 7005~9.27.47025Without a guide50~50045480.23.3--Rc1/8PrototypeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 200 ~ 7005~9.29.17832Without a guide50~50053560.24.5--Rc1/8PrototypeNoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 50 ~ 2001~4.91406Without a guide1~20018200.30.1--M5Basic Shape (Slow Speed)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 50 ~ 3001~4.91.54010Without a guide1~20024260.30.3--M5Basic Shape (Slow Speed)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 100 ~ 5001~4.93.65516Without a guide1~20030320.21.2--M5Basic Shape (Slow Speed)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 7005~9.26.17420Without a guide1~20036380.22.5--M5Basic Shape (Slow Speed)NoRubber Air CushionRc Screws

-

1 Piece(s) 13 Day(s) or more 200 ~ 7005~9.27.47025Without a guide1~20045480.23.3--Rc1/8Basic Shape (Slow Speed)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 7005~9.29.17832Without a guide1~20053560.24.5--Rc1/8Basic Shape (Slow Speed)NoRubber Air CushionRc Screws

-

1 Piece(s) 16 Day(s) or more 50 ~ 2001~4.92406[Sliding Guide] Simplicity50~5004424-0.20.10.2M5Simplicity guide type 1 piston typeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 50 ~ 3001~4.93.14010[Sliding Guide] Simplicity50~50062260.30.60.20.6M5Simplicity guide type 1 piston typeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 100 ~ 5005~9.27.15516[Sliding Guide] Simplicity50~50074320.22.40.52.4M5Simplicity guide type 1 piston typeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 200 ~ 70010~1912.27420[Sliding Guide] Simplicity50~50088380.2515M5Simplicity guide type 1 piston typeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 200 ~ 70010~1914.97025[Sliding Guide] Simplicity50~500101480.26.63.76.6Rc1/8Simplicity guide type 1 piston typeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 200 ~ 70010~1918.27532[Sliding Guide] Simplicity50~500119560.295.39Rc1/8Simplicity guide type 1 piston typeNoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 50 ~ 2001~4.92406[Sliding Guide] Simplicity1~20044240.30.20.10.2M5Simplicity guide type 1 piston type (fine speed type)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 50 ~ 3001~4.93.14010[Sliding Guide] Simplicity1~20062260.30.60.20.6M5Simplicity guide type 1 piston type (fine speed type)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 100 ~ 5005~9.27.15516[Sliding Guide] Simplicity1~20074320.22.40.52.4M5Simplicity guide type 1 piston type (fine speed type)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 70010~1912.27420[Sliding Guide] Simplicity1~20088380.2515M5Simplicity guide type 1 piston type (fine speed type)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 70010~1914.97025[Sliding Guide] Simplicity1~200101480.26.63.76.6Rc1/8Simplicity guide type 1 piston type (fine speed type)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 70010~1918.27532[Sliding Guide] Simplicity1~200119560.295.39Rc1/8Simplicity guide type 1 piston type (fine speed type)NoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 50 ~ 2001~4.92406[Sliding Guide] Simplicity50~50044240.30.20.10.2M5Simplicity guide type 1 piston typeA / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 13 Day(s) or more 50 ~ 3001~4.93.14010[Sliding Guide] Simplicity50~50062260.30.60.20.6M5Simplicity guide type 1 piston typeA / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 100 ~ 5005~9.27.15516[Sliding Guide] Simplicity50~50074320.22.40.52.4M5Simplicity guide type 1 piston typeA / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 13 Day(s) or more 200 ~ 70010~1912.27420[Sliding Guide] Simplicity50~50088380.2515M5Simplicity guide type 1 piston typeA / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 200 ~ 70010~1914.97025[Sliding Guide] Simplicity50~500101480.26.63.76.6Rc1/8Simplicity guide type 1 piston typeA / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 13 Day(s) or more 200 ~ 70010~1918.27532[Sliding Guide] Simplicity50~500119560.295.39Rc1/8Simplicity guide type 1 piston typeA / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 50 ~ 2001~4.92406[Sliding Guide] Simplicity1~20044240.30.20.10.2M5Simplicity guide type 1 piston type (fine speed type)A / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 50 ~ 3001~4.93.14010[Sliding Guide] Simplicity1~20062260.30.60.20.6M5Simplicity guide type 1 piston type (fine speed type)A / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 100 ~ 5005~9.27.15516[Sliding Guide] Simplicity1~20074320.22.40.52.4M5Simplicity guide type 1 piston type (fine speed type)A / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 70010~1912.27420[Sliding Guide] Simplicity1~20088380.2515M5Simplicity guide type 1 piston type (fine speed type)A / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 70010~1914.97025[Sliding Guide] Simplicity1~200101480.26.63.76.6Rc1/8Simplicity guide type 1 piston type (fine speed type)A / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 70010~1918.27532[Sliding Guide] Simplicity1~200119560.295.39Rc1/8Simplicity guide type 1 piston type (fine speed type)A / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 50 ~ 2001~4.91406Without a guide50~50018200.30.1--M5PrototypeA / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 50 ~ 3001~4.91.54010Without a guide50~50024260.30.3--M5PrototypeA / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 100 ~ 5001~4.93.65516Without a guide50~50030320.21.2--M5PrototypeA / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 200 ~ 7005~9.26.17420Without a guide50~50036380.22.5--M5PrototypeA / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 13 Day(s) or more 200 ~ 7005~9.27.47025Without a guide50~50045480.23.3--Rc1/8PrototypeA / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 200 ~ 7005~9.29.17832Without a guide1~20053560.24.5--Rc1/8PrototypeA / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 50 ~ 2001~4.91406Without a guide1~20018200.30.1--M5Basic Shape (Slow Speed)A / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 50 ~ 3001~4.91.54010Without a guide1~20024260.30.3--M5Basic Shape (Slow Speed)A / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 100 ~ 5001~4.93.65516Without a guide1~20030320.21.2--M5Basic Shape (Slow Speed)A / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 7005~9.26.17420Without a guide1~20036380.22.5--M5Basic Shape (Slow Speed)A / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 7005~9.27.47025Without a guide1~20045480.23.3--Rc1/8Basic Shape (Slow Speed)A / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 7005~9.29.17832Without a guide1~20053560.24.5--Rc1/8Basic Shape (Slow Speed)A / PresenceRubber Air CushionRc Screws

-

1 Piece(s) 13 Day(s) or more 50 ~ 2001~4.92406[Sliding Guide] Simplicity50~50044240.30.20.10.2M5Simplicity guide type 2 piston typeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 50 ~ 3001~4.93.14010[Sliding Guide] Simplicity50~50062260.30.60.20.6M5Simplicity guide type 2 piston typeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 100 ~ 5005~9.27.15516[Sliding Guide] Simplicity50~50074320.22.40.52.4M5Simplicity guide type 2 piston typeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 200 ~ 70010~1912.27420[Sliding Guide] Simplicity50~50088380.2515M5Simplicity guide type 2 piston typeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 200 ~ 70010~1914.97025[Sliding Guide] Simplicity50~500101480.26.63.76.6Rc1/8Simplicity guide type 2 piston typeNoRubber Air CushionRc Screws

-

1 Piece(s) 14 Day(s) or more 200 ~ 70010~1918.27532[Sliding Guide] Simplicity50~500119560.295.39Rc1/8Simplicity guide type 2 piston typeNoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 50 ~ 2001~4.92406[Sliding Guide] Simplicity50~50044240.30.20.10.2M5Simplicity guide type 2 piston type (fine speed type)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 50 ~ 3001~4.93.14010[Sliding Guide] Simplicity1~20062260.30.60.20.6M5Simplicity guide type 2 piston type (fine speed type)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 100 ~ 5005~9.27.15516[Sliding Guide] Simplicity1~20074320.22.40.52.4M5Simplicity guide type 2 piston type (fine speed type)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 70010~1912.27420[Sliding Guide] Simplicity1~20088380.2515M5Simplicity guide type 2 piston type (fine speed type)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 70010~1914.97025[Sliding Guide] Simplicity1~200101480.26.63.76.6Rc1/8Simplicity guide type 2 piston type (fine speed type)NoRubber Air CushionRc Screws

-

1 Piece(s) 23 Day(s) or more 200 ~ 70010~1918.27532[Sliding Guide] Simplicity1~200119560.295.39Rc1/8Simplicity guide type 2 piston type (fine speed type)NoRubber Air CushionRc Screws

Loading...

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Alumite Max. Operating Pressure(MPa) 0.7
X
whatsapp-qr whatsapp-icon