• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Wide-angle Hand Wide-angle Hand HDL Series

Wide-angle Hand Wide-angle Hand HDL Series

Supports handling with a large selection including thin, light weight, wide stroke, high precision types, etc. Note: CAD data of this series is being revised. Please wait till the corrections are done.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HDL-3CS
HDL-3CS-[D,​H,​R]
HDL-3CS-[T2H,​T2V,​T3H,​T3V]
HDL-3CS-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
HDL-3CS-[T2H,​T2V,​T3H,​T3V][3,​5]
HDL-3CS-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
HDL-3CS-[C,​O]
HDL-3CS-[C,​O]-[D,​H,​R]
HDL-3CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]
HDL-3CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
HDL-3CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]
HDL-3CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
HDL-4CS
HDL-4CS-[D,​H,​R]
HDL-4CS-[T2H,​T2V,​T3H,​T3V]
HDL-4CS-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
HDL-4CS-[T2H,​T2V,​T3H,​T3V][3,​5]
HDL-4CS-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
HDL-4CS-[C,​O]
HDL-4CS-[C,​O]-[D,​H,​R]
HDL-4CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]
HDL-4CS-[C,​O]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
HDL-4CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]
HDL-4CS-[C,​O]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
Part NumberVolume DiscountDays to ShipOperation Method Finger Opening Angle A1
(deg)
Finger Closing Angle A2
(deg)
Operating Pressure Range
(MPa)
Size Lead Wire Length Number of Switches Small Jaw Switch
37 Day(s) or more Double Acting18000.3~0.73CS1mNANANA
37 Day(s) or more Double Acting18000.3~0.73CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA
37 Day(s) or more Double Acting18000.3~0.73CS1mNANAT2H / T2V / T3H / T3V
37 Day(s) or more Double Acting18000.3~0.73CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V
37 Day(s) or more Double Acting18000.3~0.73CS3 m / 5 mNANAT2H / T2V / T3H / T3V
37 Day(s) or more Double Acting18000.3~0.73CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V
37 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)18000.3~0.73CS1mNANANA
37 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)18000.3~0.73CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA
37 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)18000.3~0.73CS1mNANAT2H / T2V / T3H / T3V
37 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)18000.3~0.73CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V
37 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)18000.3~0.73CS3 m / 5 mNANAT2H / T2V / T3H / T3V
37 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)18000.3~0.73CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V
37 Day(s) or more Double Acting18000.3~0.74CS1mNANANA
37 Day(s) or more Double Acting18000.3~0.74CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA
37 Day(s) or more Double Acting18000.3~0.74CS1mNANAT2H / T2V / T3H / T3V
37 Day(s) or more Double Acting18000.3~0.74CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V
37 Day(s) or more Double Acting18000.3~0.74CS3 m / 5 mNANAT2H / T2V / T3H / T3V
37 Day(s) or more Double Acting18000.3~0.74CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V
37 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)18000.3~0.74CS1mNANANA
37 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)18000.3~0.74CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNANA
37 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)18000.3~0.74CS1mNANAT2H / T2V / T3H / T3V
37 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)18000.3~0.74CS1mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V
37 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)18000.3~0.74CS3 m / 5 mNANAT2H / T2V / T3H / T3V
37 Day(s) or more Single Acting Type (Normally Open) / Single Acting Type (Normally Close)18000.3~0.74CS3 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNAT2H / T2V / T3H / T3V

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Swing Type / Swing Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Environment, Applications Standard Additional Functions No
Stroke Adjustment Mechanism No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)