• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Parallel hand Feather hand FH100 series

Parallel hand Feather hand FH100 series

Supports handling with a large selection including thin, light weight, wide stroke, high precision types, etc. Note: CAD data of this series is being revised. Please wait till the corrections are done.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FH110-[D,​O,​Z]
FH110-[D,​O,​Z]-B
FH110-[D,​O,​Z]-[D,​R]
FH110-[D,​O,​Z]-[D,​R]-B
FH110-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V]
FH110-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V]-B
FH110-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V]-[D,​R]
FH110-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V]-[D,​R]-B
FH110-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V][3,​5]
FH110-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V][3,​5]-B
FH110-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​R]
FH110-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​R]-B
FH110-[D,​O,​Z]Y[1,​2]
FH110-[D,​O,​Z]Y[1,​2]-B
FH110-[D,​O,​Z]Y[1,​2]-[D,​R]
FH110-[D,​O,​Z]Y[1,​2]-[D,​R]-B
FH110-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V]
FH110-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V]-B
FH110-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V]-[D,​R]
FH110-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V]-[D,​R]-B
FH110-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]
FH110-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]-B
FH110-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​R]
FH110-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​R]-B
FH112-[D,​O,​Z]
FH112-[D,​O,​Z]-B
FH112-[D,​O,​Z]-[D,​R]
FH112-[D,​O,​Z]-[D,​R]-B
FH112-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V]
FH112-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V]-B
FH112-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V]-[D,​R]
FH112-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V]-[D,​R]-B
FH112-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V][3,​5]
FH112-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V][3,​5]-B
FH112-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​R]
FH112-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​R]-B
FH112-[D,​O,​Z]Y[1,​2]
FH112-[D,​O,​Z]Y[1,​2]-B
FH112-[D,​O,​Z]Y[1,​2]-[D,​R]
FH112-[D,​O,​Z]Y[1,​2]-[D,​R]-B
FH112-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V]
FH112-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V]-B
FH112-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V]-[D,​R]
FH112-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V]-[D,​R]-B
FH112-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]
FH112-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]-B
FH112-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​R]
FH112-[D,​O,​Z]Y[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​R]-B
FH116-[D,​O,​Z]
FH116-[D,​O,​Z]-B
FH116-[D,​O,​Z]-[D,​R]
FH116-[D,​O,​Z]-[D,​R]-B
FH116-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V]
FH116-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V]-B
FH116-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V]-[D,​R]
FH116-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V]-[D,​R]-B
FH116-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V][3,​5]
FH116-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V][3,​5]-B
FH116-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​R]
FH116-[D,​O,​Z]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​R]-B
Part NumberVolume DiscountDays to ShipOperation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Operating Pressure Range
(MPa)
Bore diameter End Mount Lead Wire Length Number of Switches Small Jaw Speed Controller Switch
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10NA1mNANABuilt-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10Attachment1mNANABuilt-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10NA1mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10Attachment1mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10NA1mNANABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10Attachment1mNANABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10NA1mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10Attachment1mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10NA3 m / 5 mNANABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10Attachment3 m / 5 mNANABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10NA3 m / 5 mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10Attachment3 m / 5 mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10NA1mNAPresence (S50C) / Yes (MC Nylon)Built-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10Attachment1mNAPresence (S50C) / Yes (MC Nylon)Built-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10NA1mWith Right Port Side Open Position x1 / 2 pieces includedPresence (S50C) / Yes (MC Nylon)Built-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10Attachment1mWith Right Port Side Open Position x1 / 2 pieces includedPresence (S50C) / Yes (MC Nylon)Built-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10NA1mNAPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10Attachment1mNAPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10NA1mWith Right Port Side Open Position x1 / 2 pieces includedPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10Attachment1mWith Right Port Side Open Position x1 / 2 pieces includedPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10NA3 m / 5 mNAPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10Attachment3 m / 5 mNAPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10NA3 m / 5 mWith Right Port Side Open Position x1 / 2 pieces includedPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)124Double Acting 0.15 Single Acting 0.25~0.7φ10Attachment3 m / 5 mWith Right Port Side Open Position x1 / 2 pieces includedPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12NA1mNANABuilt-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12Attachment1mNANABuilt-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12NA1mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12Attachment1mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12NA1mNANABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12Attachment1mNANABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12NA1mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12Attachment1mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12NA3 m / 5 mNANABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12Attachment3 m / 5 mNANABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12NA3 m / 5 mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12Attachment3 m / 5 mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12NA1mNAPresence (S50C) / Yes (MC Nylon)Built-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12Attachment1mNAPresence (S50C) / Yes (MC Nylon)Built-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12NA1mWith Right Port Side Open Position x1 / 2 pieces includedPresence (S50C) / Yes (MC Nylon)Built-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12Attachment1mWith Right Port Side Open Position x1 / 2 pieces includedPresence (S50C) / Yes (MC Nylon)Built-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12NA1mNAPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12Attachment1mNAPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12NA1mWith Right Port Side Open Position x1 / 2 pieces includedPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12Attachment1mWith Right Port Side Open Position x1 / 2 pieces includedPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12NA3 m / 5 mNAPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12Attachment3 m / 5 mNAPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12NA3 m / 5 mWith Right Port Side Open Position x1 / 2 pieces includedPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)154Double Acting 0.15 Single Acting 0.25~0.7φ12Attachment3 m / 5 mWith Right Port Side Open Position x1 / 2 pieces includedPresence (S50C) / Yes (MC Nylon)Built-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)216Double Acting 0.15 Single Acting 0.25~0.7φ16NA1mNANABuilt-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)216Double Acting 0.15 Single Acting 0.25~0.7φ16Attachment1mNANABuilt-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)216Double Acting 0.15 Single Acting 0.25~0.7φ16NA1mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)216Double Acting 0.15 Single Acting 0.25~0.7φ16Attachment1mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NANA
28 Day(s) or more Single Acting Type (Normally Open)216Double Acting 0.15 Single Acting 0.25~0.7φ16NA1mNANABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)216Double Acting 0.15 Single Acting 0.25~0.7φ16Attachment1mNANABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)216Double Acting 0.15 Single Acting 0.25~0.7φ16NA1mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)216Double Acting 0.15 Single Acting 0.25~0.7φ16Attachment1mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)216Double Acting 0.15 Single Acting 0.25~0.7φ16NA3 m / 5 mNANABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)216Double Acting 0.15 Single Acting 0.25~0.7φ16Attachment3 m / 5 mNANABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)216Double Acting 0.15 Single Acting 0.25~0.7φ16NA3 m / 5 mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NAT2H / T2V / T3H / T3V
28 Day(s) or more Single Acting Type (Normally Open)216Double Acting 0.15 Single Acting 0.25~0.7φ16Attachment3 m / 5 mWith Right Port Side Open Position x1 / 2 pieces includedNABuilt-In / NAT2H / T2V / T3H / T3V

Loading...

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Environment, Applications Standard Additional Functions No
Stroke Adjustment Mechanism No