Large crab-shaped hand with parallel hand LM guide HMFB series

Large crab-shaped hand with parallel hand LM guide HMFB series

Supports handling with a large selection including thin, light weight, wide stroke, high precision types, etc. Note: CAD data of this series is being revised. Please wait till the corrections are done.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HMFB-25CS-L[1,​2]
HMFB-25CS-L[1,​2]-[D,​H,​R]
HMFB-25CS-L[1,​2]-[T2H,​T2V,​T3H,​T3V]
HMFB-25CS-L[1,​2]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
HMFB-25CS-L[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]
HMFB-25CS-L[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
HMFB-32CS-L[1,​2]
HMFB-32CS-L[1,​2]-[D,​H,​R]
HMFB-32CS-L[1,​2]-[T2H,​T2V,​T3H,​T3V]
HMFB-32CS-L[1,​2]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
HMFB-32CS-L[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]
HMFB-32CS-L[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
HMFB-40CS-L[1,​2]
HMFB-40CS-L[1,​2]-[D,​H,​R]
HMFB-40CS-L[1,​2]-[T2H,​T2V,​T3H,​T3V]
HMFB-40CS-L[1,​2]-[T2H,​T2V,​T3H,​T3V]-[D,​H,​R]
HMFB-40CS-L[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]
HMFB-40CS-L[1,​2]-[T2H,​T2V,​T3H,​T3V][3,​5]-[D,​H,​R]
Part NumberVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Size Action Stroke Lead Wire Length Number of Switches Switch
25 Day(s) or more 0.3~0.725CSLong Stroke 1 / Long Stroke 21mNANA
25 Day(s) or more 0.3~0.725CSLong Stroke 1 / Long Stroke 21mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNA
25 Day(s) or more 0.3~0.725CSLong Stroke 1 / Long Stroke 21mNAT2H / T2V / T3H / T3V
25 Day(s) or more 0.3~0.725CSLong Stroke 1 / Long Stroke 21mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
25 Day(s) or more 0.3~0.725CSLong Stroke 1 / Long Stroke 23 m / 5 mNAT2H / T2V / T3H / T3V
25 Day(s) or more 0.3~0.725CSLong Stroke 1 / Long Stroke 23 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
25 Day(s) or more 0.3~0.732CSLong Stroke 1 / Long Stroke 21mNANA
25 Day(s) or more 0.3~0.732CSLong Stroke 1 / Long Stroke 21mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNA
25 Day(s) or more 0.3~0.732CSLong Stroke 1 / Long Stroke 21mNAT2H / T2V / T3H / T3V
25 Day(s) or more 0.3~0.732CSLong Stroke 1 / Long Stroke 21mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
25 Day(s) or more 0.3~0.732CSLong Stroke 1 / Long Stroke 23 m / 5 mNAT2H / T2V / T3H / T3V
25 Day(s) or more 0.3~0.732CSLong Stroke 1 / Long Stroke 23 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
25 Day(s) or more 0.3~0.740CSLong Stroke 1 / Long Stroke 21mNANA
25 Day(s) or more 0.3~0.740CSLong Stroke 1 / Long Stroke 21mWith Closed Side x1 / With Open Side x1 / 2 pieces includedNA
25 Day(s) or more 0.3~0.740CSLong Stroke 1 / Long Stroke 21mNAT2H / T2V / T3H / T3V
25 Day(s) or more 0.3~0.740CSLong Stroke 1 / Long Stroke 21mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V
25 Day(s) or more 0.3~0.740CSLong Stroke 1 / Long Stroke 23 m / 5 mNAT2H / T2V / T3H / T3V
25 Day(s) or more 0.3~0.740CSLong Stroke 1 / Long Stroke 23 m / 5 mWith Closed Side x1 / With Open Side x1 / 2 pieces includedT2H / T2V / T3H / T3V

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Crab Operation Method Double Acting Environment, Applications Dust Proofing
Additional Functions With linear guide / High accuracy Stroke Adjustment Mechanism No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)