(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Rack and pinion type small rotary actuator.
Part Number |
---|
RRC-8-[90,180,270] |
RRC-8-[90,180,270]-A |
RRC-8-[90,180,270]-AP6 |
RRC-8-[90,180,270]-P6 |
RRC-8-[90,180,270]-[D,L,R] |
RRC-8-[90,180,270]-[D,L,R]-A |
RRC-8-[90,180,270]-[D,L,R]-AP6 |
RRC-8-[90,180,270]-[D,L,R]-P6 |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V] |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-A |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-AP6 |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-P6 |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-[D,L,R] |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-[D,L,R]-A |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-[D,L,R]-AP6 |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-[D,L,R]-P6 |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5] |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-A |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-AP6 |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-P6 |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-[D,L,R] |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-[D,L,R]-A |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-[D,L,R]-AP6 |
RRC-8-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-[D,L,R]-P6 |
RRC-32-[90,180,270] |
RRC-32-[90,180,270]-A |
RRC-32-[90,180,270]-AP6 |
RRC-32-[90,180,270]-P6 |
RRC-32-[90,180,270]-[D,L,R] |
RRC-32-[90,180,270]-[D,L,R]-A |
RRC-32-[90,180,270]-[D,L,R]-AP6 |
RRC-32-[90,180,270]-[D,L,R]-P6 |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V] |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-A |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-AP6 |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-P6 |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-[D,L,R] |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-[D,L,R]-A |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-[D,L,R]-AP6 |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-[D,L,R]-P6 |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5] |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-A |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-AP6 |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-P6 |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-[D,L,R] |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-[D,L,R]-A |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-[D,L,R]-AP6 |
RRC-32-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V][3,5]-[D,L,R]-P6 |
RRC-63-[90,180,270] |
RRC-63-[90,180,270]-A |
RRC-63-[90,180,270]-AP6 |
RRC-63-[90,180,270]-P6 |
RRC-63-[90,180,270]-[D,L,R] |
RRC-63-[90,180,270]-[D,L,R]-A |
RRC-63-[90,180,270]-[D,L,R]-AP6 |
RRC-63-[90,180,270]-[D,L,R]-P6 |
RRC-63-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V] |
RRC-63-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-A |
RRC-63-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-AP6 |
RRC-63-[90,180,270]-[T0H,T0V,T1H,T1V,T2H,T2V,T2YH,T2YV,T3H,T3V,T3YH,T3YV,T5H,T5V,T8H,T8V]-P6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Oscillation Angle A | Torque (N・m) | Torque (N・m) | Environment, Applications | Angle Adjustment | Lead Wire Length | Number of Switches | Switch |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Standard | NA | 1m | NA | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Standard | Available | 1m | NA | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 1m | NA | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 1m | NA | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Standard | NA | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Standard | Available | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Standard | NA | 1m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Standard | Available | 1m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 1m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 1m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Standard | NA | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Standard | Available | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Standard | NA | 3 m / 5 m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Standard | Available | 3 m / 5 m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 3 m / 5 m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 3 m / 5 m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Standard | NA | 3 m / 5 m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Standard | Available | 3 m / 5 m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 3 m / 5 m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | Less than 1 | 0.7 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 3 m / 5 m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Standard | NA | 1m | NA | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Standard | Available | 1m | NA | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 1m | NA | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 1m | NA | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Standard | NA | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Standard | Available | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Standard | NA | 1m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Standard | Available | 1m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 1m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 1m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Standard | NA | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Standard | Available | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Standard | NA | 3 m / 5 m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Standard | Available | 3 m / 5 m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 3 m / 5 m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 3 m / 5 m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Standard | NA | 3 m / 5 m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Standard | Available | 3 m / 5 m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 3 m / 5 m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 3.1 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 3 m / 5 m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 5.6 | Standard | NA | 1m | NA | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 5.6 | Standard | Available | 1m | NA | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 5.6 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 1m | NA | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 5.6 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 1m | NA | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 5.6 | Standard | NA | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 5.6 | Standard | Available | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 5.6 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 5.6 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 1m | With Left Rotation Detection Gear x1 / With Right Rotation Detection Gear x1 / 2 pieces included | NA | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 5.6 | Standard | NA | 1m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 5.6 | Standard | Available | 1m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 5.6 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | Available | 1m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V | ||
- | 1 Piece(s) | 20 Day(s) or more | 90° / 180° / 270° | 3~Less than 6 | 5.6 | Non-use of Copper and fluoropolymer-based material (partially plating Application) | NA | 1m | NA | T0H / T0V / T1H / T1V / T2H / T2V / T2YH / T2YV / T3H / T3V / T3YH / T3YV / T5H / T5V / T8H / T8V |
Part Number |
---|
Loading...
Type | Axis output of rotary actuator on both sides | Main Body Shape | Block shape | Operation Method | Double Rack |
---|---|---|---|---|---|
Rigidity, Accuracy | Standard | Valves | No | Operating Pressure Range(MPa) | 0.1::1.0 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy