(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Drive equipment standard cylinder mini bit cylinder (Part Number)

Drive equipment standard cylinder mini bit cylinder
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,485₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product images are representative only. Please refer to the catalog for shape details.

Product Description

Small, saves installation space, compact cylinder.

Drawing

Double acting type (standard cylinder), MBDA4.5/6/8/10

Double acting type (Standard cylinder)
MBDA4.5/6/8/10

Double acting type (standard cylinder), MBDA4.5/6/8/10

Double acting type (Standard cylinder)
MBDA4.5/6/8/10

Double acting type (standard cylinder), MBDA4.5/6/8/10

Double acting type (Standard cylinder)
MBDA4.5/6/8/10

Double acting type (standard cylinder), MBDA4.5/6/8/10

Double acting type (Standard cylinder)
MBDA4.5/6/8/10

Double acting type (sensor cylinder), MBDAS4.5/6/8/10

Double acting type (Sensor cylinder)
MBDAS4.5/6/8/10

Double acting type (sensor cylinder), MBDAS4.5/6/8/10

Double acting type (Sensor cylinder)
MBDAS4.5/6/8/10

Double acting type (sensor cylinder), MBDAS4.5/6/8/10

Double acting type (Sensor cylinder)
MBDAS4.5/6/8/10

Double acting type (sensor cylinder), MBDAS4.5/6/8/10

Double acting type (Sensor cylinder)
MBDAS4.5/6/8/10

Product Specifications

ItemsCylinder diameter mm
4.56810
Operating fluidAir
Operating pressure range
MPa
Double acting type0.15 to 0.70.1 to 0.7
Single acting push type0.3 to 0.70.2 to 0.7
Guaranteed pressure resistant MPa1.05
Operating humidity range °C0 to +60
Operating speed range mm/s50 to 500
CushionNo
LubricationNot required (When refueling, turbine oil type 1 "ISO VG32" equivalent)
Piping connection port diameterM3
Stroke tolerance mm0 to +0.5

Force

Cylinder diameter
mm
Piston rod diameter
mm
Operation typeOperating DirectionPressure receiving area
mm^2
Air pressure MPa
0.10.20.30.40.50.60.7
4.52Double acting typePush side15.93.24.86.48.09.511.1
Pull side12.82.63.85.16.47.79.0
Single acting push type15.91.93.55.16.68.2
63Double acting typePush side28.25.68.511.314.116.919.7
Pull side21.24.26.48.510.612.714.8
Single acting push type28.25.17.910.713.516.3
83Double acting typePush side50.310.115.120.125.230.235.2
Pull side43.28.613.017.321.625.930.2
Single acting push type50.35.010.015.020.125.130.1
104Double acting typePush side78.57.915.723.631.439.347.155.0
Pull side65.96.613.219.826.433.039.546.1
Single acting push type78.58.015.923.731.639.447.3

(N)

Standard table

Standard Cylinder

TypeSymbol
ABCDEFGHIJKLMAAAB
MBDA4.523716210M2 × 0.41.615610M2.5 × 0.45
Depth 3
64⌀2.2
Counterbore ø4.1
Depth 2.2 (both sides)
3
MBDA4624.5816.5312M3 × 0.51.817812M3 × 0.5
Depth 4
75.5⌀2.2
Counterbore ø4.1
Depth 2.2 (both sides)
3.5
MBDA824.5816.5315M3 × 0.51.8211015M3 × 0.5
Depth 4
75.5⌀2.7
Counterbore ø4.8
Depth 3 (both sides)
3.5
MBDA10271017417M4 × 0.72.4231217M3 × 0.5
Depth 4
97⌀2.7
Counterbore ø4.8
Depth 3 (both sides)
4

Sensor Cylinder

TypeSymbol
ABCDEFGHIJKLMNOPAAAB
MBDAS4.527720210M2 × 0.41.6151110M2.5 × 0.45
Depth 3
642.52.83⌀2.2
Counterbore ø4.1
Depth 8.5
7
MBDAS628820312M3 × 0.51.8171212M3 × 0.5
Depth 4
75.5444⌀2.2
Counterbore ø4.1
Depth 8
7
MBDAS827.5819.5315M3 × 0.51.8211415M3 × 0.5
Depth 4
75.54.555⌀2.7
Counterbore ø4.8
Depth 9.5
6.5
MBDAS10301020417M4 × 0.72.4231617M3 × 0.5
Depth 4
975.566⌀2.7
Counterbore ø4.8
Depth 10.5
7

Product features details

Space-saving mounting compact cylinder that is extremely compact

Part Number
MBDAS6X6-L-ZE235B2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Piston Rod Specifications Direction of Piping Sensor Switches Lead Wire Length Number of sensor switches Cylinder Specifications

₹ 7,401.15

1 Piece(s) 13 Day(s) or more Double Acting66Male threadLeft hand side as seen from the rod sideZE2353m2Sensor Cylinder

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Block shape Additional Function Standard
Environment, Applications Standard Operating Temperature(°C) 0 to 60 End Locking No
Valves No Max. Operating Pressure(MPa) 0.7

Please check the type/dimensions/specifications of the part MBDAS6X6-L-ZE235B2 in the Drive equipment standard cylinder mini bit cylinder series.

Product variants

Part Number
MBDA10X6
MBDA10X8
MBDA4.5X10
MBDAS6X6-L-ZE255A1
MBDAS6X6-L-ZE255A2
MBDAS6X6-L-ZE255B2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Piston Rod Specifications Direction of Piping Sensor Switches Lead Wire Length Number of sensor switches Cylinder Specifications

₹ 2,618.12

1 Piece(s) 12 Day(s) or more Double Acting106Male threadUpward DirectionNo sensor switchNoneNoneStandard Cylinder

₹ 2,618.12

1 Piece(s) 12 Day(s) or more Double Acting108Male threadUpward DirectionNo sensor switchNoneNoneStandard Cylinder

₹ 2,486.69

1 Piece(s) 12 Day(s) or more Double Acting4.510Male threadUpward DirectionNo sensor switchNoneNoneStandard Cylinder

₹ 4,884.22

1 Piece(s) 13 Day(s) or more Double Acting66Male threadLeft hand side as seen from the rod sideZE2551m1Sensor Cylinder

₹ 7,071.77

1 Piece(s) 13 Day(s) or more Double Acting66Male threadLeft hand side as seen from the rod sideZE2551m2Sensor Cylinder

₹ 7,601.98

1 Piece(s) 13 Day(s) or more Double Acting66Male threadLeft hand side as seen from the rod sideZE2553m2Sensor Cylinder