(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Compact Multi-Mount Cylinder, BDA/BSA/BTA/BDAV Series (Part Number)

Compact Multi-Mount Cylinder, BDA/BSA/BTA/BDAV Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,344₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the catalog for shape details.
  • [Information About the End of Sales]Part number: BDAV10 × 25 and BDAVS16 × 30 will be discontinued in April 2022.

Product Description

Provides multi functional support for small movements and in addition to the directly installed side mount, 3 types of mounting provide appropriate response for various mounting requirements.

Product Specifications

External appearance of BDA

External appearance

Internal Structure

Internal structure of BDA
NO.NameMaterials
Standard specificationsNon-ion specification
(1)Main BodyAluminum (anodizing)
(2)Rod coverPBT resinAluminum (Black anodizing)
(3)Head coverPBT resinAluminum (Black anodizing)
(4)Rod pushOil-impregnated copper alloyStainless steel
(5)Piston rodStainless steel
(6)PistonBrassAluminum
(7)Piston packingSynthetic rubber (NBR)
(8)Rod end nutHard copper (Electric nickel plating)
(9)Packing caseBrassStainless steel
(10)CapPolyacetal
(11)Rod packingSynthetic rubber (NBR)
(12)O-ringSynthetic rubber (NBR)
(13)BumperSynthetic rubber (NBR)
(14)SpringHard copper (Zinc plating)
(15)Spring holderBrassAluminum
(16)ColorBrassAluminum
(17)FilterFoam metal
(18)SupportBrassAluminum
(19)Magnet⌀6: Sintered alloy magnet
⌀10·⌀16: Resin magnet

Product features details

Side mount that supports small movements with multi-function and can be directly mounted

In addition to the side mounts that can be mounted directly, 3 types of mounting brackets accurately support various mounting situations.
Moreover, regardless of the mounting type, the design allows the parallelism and perpendicularity between the axis of the piston rod and the mounting surface to be obtained with high accuracy.
The combination of the square & compact body and the mounting bracket further expands the degree of freedom in device design.
Not only the expansion of the series, but also the reliability and practicality.

Behind the scenes

 

This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.

Part Number
BDADS10X25-CS11TA2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCylinder Operation Method Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Operating Temperature
(°C)
Sensor specifications Mounting Type Sensor Switches Lead Wire Length Number of sensor switches Cylinder Specifications Vacuum Pad Type Pad Rubber Material

₹ 7,304.97

1 Piece(s) 12 Day(s) or more Double ActingDouble rod1025Standard0 to 60-Side MountCS11T1m2Sensor CylinderNoNo

Loading...

  1. 1
 

Basic Information

Main Body Shape Block shape Environment, Applications Standard End Locking No
Valves No Max. Operating Pressure(MPa) 0.7

Please check the type/dimensions/specifications of the part BDADS10X25-CS11TA2 in the Compact Multi-Mount Cylinder, BDA/BSA/BTA/BDAV Series series.

Product variants

Part Number
BDA10X10-3B
BDA10X15
BDA10X15-1A
BDADS10X25-ZC130A1
BDADS10X25-ZC130A2
BDADS10X25-ZC130B1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Operating Temperature
(°C)
Sensor specifications Mounting Type Sensor Switches Lead Wire Length Number of sensor switches Cylinder Specifications Vacuum Pad Type Pad Rubber Material

₹ 2,611.16

1 Piece(s) 12 Day(s) or more Double ActingSingle Rods1010Standard0 to 60-Flange B mountNoneNoneNoneStandard CylinderNoNo

₹ 2,735.00

1 Piece(s) 6 Day(s) or more Double ActingSingle Rods1015Standard0~60NoSide Mount------

₹ 3,343.92

1 Piece(s) 12 Day(s) or more Double ActingSingle Rods1015Standard0 to 60-Foot A MountNoneNoneNoneStandard CylinderNoNo

₹ 6,747.81

1 Piece(s) 12 Day(s) or more Double ActingDouble rod1025Standard0 to 60-Side MountZC1301m1Sensor CylinderNoNo

₹ 8,761.99

1 Piece(s) 12 Day(s) or more Double ActingDouble rod1025Standard0 to 60-Side MountZC1301m2Sensor CylinderNoNo

₹ 7,042.85

1 Piece(s) 12 Day(s) or more Double ActingDouble rod1025Standard0 to 60-Side MountZC1303m1Sensor CylinderNoNo